DC-DC Converters
ITW Series
- 2:1 Input Range
- Operating Temperature 40 °C to +105 °C
- Single & Dual Outputs
- 1500 VDC Isolation
- Fully Regulated Output
- No Minimum Load Required
- 3 Year Warranty
Specifications
Dimensions
ITW: 0.67 x 0.43 x 0.30 in (17.0 x 11.0 x 7.6 mm)
Input Voltage
4.5-9 VDC 9.0-18.0 VDC 18.0-36.0 VDC 36.0-75.0 VDC
Efficiency
76-81%
Operating Temperature
-40 °C to +105 °C Derate from 100% load at +85 °C to no load at +105 °C
Isolation
1500 VDC
US Safety Approvals
UL62368-1, UL60950-1
Resources
No resources yet.