XP Power
ITW Series

ITW Series

2:1 input, 1W, regulated, DC-DC converters in a SIP6 PCB mount package

The ITW series is housed in a SIP6 PCB mount plastic case. Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 5, 12, 15 & 24VDC and dual outputs ±12 or ±15VDC.

The 1W ITW series has 1.5kVDC isolation between input and output, short circuit protection is standard. The operating temperature range is from -40°C to +105°C, with derating above +85°C.

Features

  • Regulated single & dual outputs

  • 2:1 input range

  • Single outputs 5.0 to 24VDC

  • Dual outputs ±12 & ±15VDC

  • SIP6 package

  • 1.5kVDC isolation

  • No minimum load

  • -40°C to +105°C operating temperature

  • Full power to +85°C

  • 3 year warranty

Model numberPowerInput voltageOutput voltageOutput currentActions
1W4.5 to 9 VDC5V0.2A
1W4.5 to 9 VDC12V0.083A
1W4.5 to 9 VDC15V0.067A
1W4.5 to 9 VDC24V0.042A
1W4.5 to 9 VDC12V, -12V0.042A, -0.042A
1W4.5 to 9 VDC15V, -15V0.033A, -0.033A
1W9 to 18 VDC5V0.2A
1W9 to 18 VDC12V0.083A
1W9 to 18 VDC15V0.067A
1W9 to 18 VDC24V0.042A
1W9 to 18 VDC12V, -12V0.042A, -0.042A
1W9 to 18 VDC15V, -15V0.033A, -0.033A
1W18 to 36 VDC5V0.2A
1W18 to 36 VDC12V0.083A
1W18 to 36 VDC15V0.067A
1W18 to 36 VDC24V0.042A
1W18 to 36 VDC12V, -12V0.042A, -0.042A
1W18 to 36 VDC15V, -15V0.033A, -0.033A
1W36 to 75 VDC5V0.2A
1W36 to 75 VDC12V0.083A
1W36 to 75 VDC15V0.067A
1W36 to 75 VDC24V0.042A
1W36 to 75 VDC12V, -12V0.042A, -0.042A
1W36 to 75 VDC15V, -15V0.033A, -0.033A