ITW Series

2:1 input, 1W, regulated, DC-DC converters in a SIP6 PCB mount package

The ITW series is housed in a SIP6 PCB mount plastic case. Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 5, 12, 15 & 24VDC and dual outputs ±12 or ±15VDC. 

The 1W ITW series has 1.5kVDC isolation between input and output, short circuit protection is standard. The operating temperature range is from -40°C to +105°C, with derating above +85°C.

 

Features

  • Regulated single & dual outputs
  • 2:1 input range
  • Single outputs 5.0 to 24VDC
  • Dual outputs ±12 & ±15VDC
  • SIP6 package
  • 1.5kVDC isolation
  • No minimum load
  • -40°C to +105°C operating temperature
  • Full power to +85°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ITW0505SA 1W 4.5 to 9VDC 5V 0.2A Datasheet Stock RFQ
ITW0512SA 1W 4.5 to 9VDC 12V 0.083A Datasheet Stock RFQ
ITW0515SA 1W 4.5 to 9VDC 15V 0.067A Datasheet Stock RFQ
ITW0524SA 1W 4.5 to 9VDC 24V 0.042A Datasheet Stock RFQ
ITW0512S 1W 4.5 to 9VDC 12V, -12V 0.042A, -0.042A Datasheet Stock RFQ
ITW0515S 1W 4.5 to 9VDC 15V, -15V 0.033A, -0.033A Datasheet Stock RFQ
ITW1205SA 1W 9 to 18VDC 5V 0.2A Datasheet Stock RFQ
ITW1212SA 1W 9 to 18VDC 12V 0.083A Datasheet Stock RFQ
ITW1215SA 1W 9 to 18VDC 15V 0.067A Datasheet Stock RFQ
ITW1224SA 1W 9 to 18VDC 24V 0.042A Datasheet Stock RFQ
ITW1212S 1W 9 to 18VDC 12V, -12V 0.042A, -0.042A Datasheet Stock RFQ
ITW1215S 1W 9 to 18VDC 15V, -15V 0.033A, -0.033A Datasheet Stock RFQ
ITW2405SA 1W 18 to 36VDC 5V 0.2A Datasheet Stock RFQ
ITW2412SA 1W 18 to 36VDC 12V 0.083A Datasheet Stock RFQ
ITW2415SA 1W 18 to 36VDC 15V 0.067A Datasheet Stock RFQ
ITW2424SA 1W 18 to 36VDC 24V 0.042A Datasheet Stock RFQ
ITW2412S 1W 18 to 36VDC 12V, -12V 0.042A, -0.042A Datasheet Stock RFQ
ITW2415S 1W 18 to 36VDC 15V, -15V 0.033A, -0.033A Datasheet Stock RFQ
ITW4805SA 1W 36 to 75VDC 5V 0.2A Datasheet Stock RFQ
ITW4812SA 1W 36 to 75VDC 12V 0.083A Datasheet Stock RFQ
ITW4815SA 1W 36 to 75VDC 15V 0.067A Datasheet Stock RFQ
ITW4824SA 1W 36 to 75VDC 24V 0.042A Datasheet Stock RFQ
ITW4812S 1W 36 to 75VDC 12V, -12V 0.042A, -0.042A Datasheet Stock RFQ
ITW4815S 1W 36 to 75VDC 15V, -15V 0.033A, -0.033A Datasheet Stock RFQ
No resources yet.