ITV Series

±10% input, 1W, semi-regulated, DC-DC converters in a SIP7 PCB mount package

The ITV series of semi-regulated DC-DC modules provides single and dual outputs with a high operating temperature range, while remaining cost effective.

Features include continuous short circuit protection and a compact robust encapsulated SIP7 package.

 

Features

  • Semi-regulated single & dual outputs
  • ±10% input range
  • Single outputs 5.0 to 15VDC
  • Dual outputs ±5.0 to ±15VDC
  • SIP7 package
  • 3.0kVDC functional isolation
  • Class B radiated emissions
  • -40°C to +105°C operating temperature
  • Full power to +95°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ITV0505SA 1W 4.5 to 5.5VDC 5V 0.2A Datasheet Stock RFQ
ITV0512SA 1W 4.5 to 5.5VDC 12V 0.0833A Datasheet Stock RFQ
ITV0515SA 1W 4.5 to 5.5VDC 15V 0.0667A Datasheet Stock RFQ
ITV0505S 1W 4.5 to 5.5VDC 5V, -5V 0.1A, 0.1A Datasheet Stock RFQ
ITV0512S 1W 4.5 to 5.5VDC 12V, -12V 0.0416A, 0.0416A Datasheet Stock RFQ
ITV0515S 1W 4.5 to 5.5VDC 15V, -15V 0.0333A, 0.0333A Datasheet Stock RFQ
ITV1205SA 1W 10.8 to 13.2VDC 5V 0.2A Datasheet Stock RFQ
ITV1212SA 1W 10.8 to 13.2VDC 12V 0.0833A Datasheet Stock RFQ
ITV1215SA 1W 10.8 to 13.2VDC 15V 0.0667A Datasheet Stock RFQ
ITV1205S 1W 10.8 to 13.2VDC 5V, -5V 0.1A, 0.1A Datasheet Stock RFQ
ITV1212S 1W 10.8 to 13.2VDC 12V, -12V 0.0416A, 0.0416A Datasheet Stock RFQ
ITV1215S 1W 10.8 to 13.2VDC 15V, -15V 0.0333A, 0.0333A Datasheet Stock RFQ
ITV2405SA 1W 21.6 to 26.4VDC 5V 0.2A Datasheet Stock RFQ
ITV2412SA 1W 21.6 to 26.4VDC 12V 0.0833A Datasheet Stock RFQ
ITV2415SA 1W 21.6 to 26.4VDC 15V 0.0667A Datasheet Stock RFQ
ITV2405S 1W 21.6 to 26.4VDC 5V, -5V 0.1A, 0.1A Datasheet Stock RFQ
ITV2412S 1W 21.6 to 26.4VDC 12V, -12V 0.0416A, 0.0416A Datasheet Stock RFQ
ITV2415S 1W 21.6 to 26.4VDC 15V, -15V 0.0333A, 0.0333A Datasheet Stock RFQ
No resources yet.