ITV Series

DC-DC Converters

ITV Series

  • Single & Dual Output
  • 40 °C to +105 °C Operation
  • SIP Package
  • Full Load at 95 °C Ambient
  • 3000 VDC Isolation
  • Class B Radiated Emissions
  • MTBF >3.5 MHrs
  • 3 Year Warranty
Contact us
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ITV ITV0505SA 1 W 4.5 to 5.5 VDC 5V 0.2A
ITV ITV0512SA 1 W 4.5 to 5.5 VDC 12V 0.0833A
ITV ITV0515SA 1 W 4.5 to 5.5 VDC 15V 0.0667A
ITV ITV0505S 1 W 4.5 to 5.5 VDC 5V, -5V 0.1A, 0.1A
ITV ITV0512S 1 W 4.5 to 5.5 VDC 12V, -12V 0.0416A, 0.0416A
ITV ITV0515S 1 W 4.5 to 5.5 VDC 15V, -15V 0.0333A, 0.0333A
ITV ITV1205SA 1 W 10.8 to 13.2 VDC 5V 0.2A
ITV ITV1212SA 1 W 10.8 to 13.2 VDC 12V 0.0833A
ITV ITV1215SA 1 W 10.8 to 13.2 VDC 15V 0.0667A
ITV ITV1205S 1 W 10.8 to 13.2 VDC 5V, -5V 0.1A, 0.1A
ITV ITV1212S 1 W 10.8 to 13.2 VDC 12V, -12V 0.0416A, 0.0416A
ITV ITV1215S 1 W 10.8 to 13.2 VDC 15V, -15V 0.0333A, 0.0333A
ITV ITV2405SA 1 W 21.6 to 26.4 VDC 5V 0.2A
ITV ITV2412SA 1 W 21.6 to 26.4 VDC 12V 0.0833A
ITV ITV2415SA 1 W 21.6 to 26.4 VDC 15V 0.0667A
ITV ITV2405S 1 W 21.6 to 26.4 VDC 5V, -5V 0.1A, 0.1A
ITV ITV2412S 1 W 21.6 to 26.4 VDC 12V, -12V 0.0416A, 0.0416A
ITV ITV2415S 1 W 21.6 to 26.4 VDC 15V, -15V 0.0333A, 0.0333A

Specifications


Dimensions

ITV: 0.76 x 0.24 x 0.39in (19.5 x 6.0 x 10.0 mm)

Input Voltage

5.0-14.0 VDC

Efficiency

80% typical

Operating Temperature

-40 °C to +105 °C Derate from 100% load at +95 °C to 90% at +105 °C

Isolation

3000 VDC

Resources


No resources yet.