XP Power
ITV Series

ITV Series

±10% input, 1W, unregulated, DC-DC converters in a SIP7 PCB mount package

The ITV series of unregulated DC-DC modules provides single and dual outputs with a high operating temperature range, while remaining cost effective.

Features include continuous short circuit protection and a compact robust encapsulated SIP7 package.

Features

  • Unregulated single & dual outputs

  • ±10% input range

  • Single outputs 5.0 to 15VDC

  • Dual outputs ±5.0 to ±15VDC

  • SIP7 package

  • 3.0kVDC functional isolation

  • Class B radiated emissions

  • -40°C to +105°C operating temperature

  • Full power to +95°C

  • 3 year warranty

Model numberPowerInput voltageOutput voltageOutput currentActions
1W4.5 to 5.5 VDC5V0.2A
1W4.5 to 5.5 VDC12V0.0833A
1W4.5 to 5.5 VDC15V0.0667A
1W4.5 to 5.5 VDC5V, -5V0.1A, 0.1A
1W4.5 to 5.5 VDC12V, -12V0.0416A, 0.0416A
1W4.5 to 5.5 VDC15V, -15V0.0333A, 0.0333A
1W10.8 to 13.2 VDC5V0.2A
1W10.8 to 13.2 VDC12V0.0833A
1W10.8 to 13.2 VDC15V0.0667A
1W10.8 to 13.2 VDC5V, -5V0.1A, 0.1A
1W10.8 to 13.2 VDC12V, -12V0.0416A, 0.0416A
1W10.8 to 13.2 VDC15V, -15V0.0333A, 0.0333A
1W21.6 to 26.4 VDC5V0.2A
1W21.6 to 26.4 VDC12V0.0833A
1W21.6 to 26.4 VDC15V0.0667A
1W21.6 to 26.4 VDC5V, -5V0.1A, 0.1A
1W21.6 to 26.4 VDC12V, -12V0.0416A, 0.0416A
1W21.6 to 26.4 VDC15V, -15V0.0333A, 0.0333A