ITV Series
±10% input, 1W, semi-regulated, DC-DC converters in a SIP7 PCB mount package
The ITV series of semi-regulated DC-DC modules provides single and dual outputs with a high operating temperature range, while remaining cost effective.
Features include continuous short circuit protection and a compact robust encapsulated SIP7 package.
Features
- Semi-regulated single & dual outputs
- ±10% input range
- Single outputs 5.0 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- SIP7 package
- 3.0kVDC functional isolation
- Class B radiated emissions
- -40°C to +105°C operating temperature
- Full power to +95°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ITV0505SA | 1W | 4.5 to 5.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
ITV0512SA | 1W | 4.5 to 5.5VDC | 12V | 0.0833A | Datasheet | Stock | RFQ | |
ITV0515SA | 1W | 4.5 to 5.5VDC | 15V | 0.0667A | Datasheet | Stock | RFQ | |
ITV0505S | 1W | 4.5 to 5.5VDC | 5V, -5V | 0.1A, 0.1A | Datasheet | Stock | RFQ | |
ITV0512S | 1W | 4.5 to 5.5VDC | 12V, -12V | 0.0416A, 0.0416A | Datasheet | Stock | RFQ | |
ITV0515S | 1W | 4.5 to 5.5VDC | 15V, -15V | 0.0333A, 0.0333A | Datasheet | Stock | RFQ | |
ITV1205SA | 1W | 10.8 to 13.2VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
ITV1212SA | 1W | 10.8 to 13.2VDC | 12V | 0.0833A | Datasheet | Stock | RFQ | |
ITV1215SA | 1W | 10.8 to 13.2VDC | 15V | 0.0667A | Datasheet | Stock | RFQ | |
ITV1205S | 1W | 10.8 to 13.2VDC | 5V, -5V | 0.1A, 0.1A | Datasheet | Stock | RFQ | |
ITV1212S | 1W | 10.8 to 13.2VDC | 12V, -12V | 0.0416A, 0.0416A | Datasheet | Stock | RFQ | |
ITV1215S | 1W | 10.8 to 13.2VDC | 15V, -15V | 0.0333A, 0.0333A | Datasheet | Stock | RFQ | |
ITV2405SA | 1W | 21.6 to 26.4VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
ITV2412SA | 1W | 21.6 to 26.4VDC | 12V | 0.0833A | Datasheet | Stock | RFQ | |
ITV2415SA | 1W | 21.6 to 26.4VDC | 15V | 0.0667A | Datasheet | Stock | RFQ | |
ITV2405S | 1W | 21.6 to 26.4VDC | 5V, -5V | 0.1A, 0.1A | Datasheet | Stock | RFQ | |
ITV2412S | 1W | 21.6 to 26.4VDC | 12V, -12V | 0.0416A, 0.0416A | Datasheet | Stock | RFQ | |
ITV2415S | 1W | 21.6 to 26.4VDC | 15V, -15V | 0.0333A, 0.0333A | Datasheet | Stock | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.