High Voltage DC-DC
G Series
- High Voltage DC-DC Converters
- Isolated Output Voltage is Proportional to Input Voltage
- General Purpose, Cost Effective
- Low Turn On Voltage: <0.7VDC
- 100V to 6kV Output Voltage
- Positive or Negative
- Very Low I/O Leakage Current
- Reversible Polarity
- Low Noise, Quasi-Sinewave Resonant Oscillator
- MTBF>2.29 Million Hours
Specifications
Dimensions
G01-G60 (100V-6kV): 1.5 x 1.5 x 0.63 in (38.1 x 38.1 x 16.0 mm)
Input Voltage
0 to 12 VDC
Operating Temperature
-10 °C to +60 °C - CASE
Isolation
Input to Output Galvanic Isolation < ±3.5kV BIAS
Worldwide Safety Approvals
IEC62368
European Safety Approvals
EN62368
US Safety Approvals
UL62368