XP Power
G Series

G Series

1.5W miniature DC-HVDC converters with outputs 0 - 100V to 0 - 6kV DC

The G Series is a line of miniature high voltage converters that provide up to 6kV output, positive or negative, in a compact PCB mount package. The isolated output is directly proportional to the input, and is linear from approximately 0.7 volts in. Excellent filtering techniques and a low noise quasi-sinewave oscillator provide clean, reliable DC to HVDC conversion with low ripple and low EMI.

The isolated output allows for user selectable output polarity. When the optional center-tap pin is grounded, the unit provides both positive and negative outputs from one compact, low cost module. The pin pattern used on this model has become an industry standard for high voltage modules. The G Series units are component level converters that are easy to integrate, low cost, and come with decades of field proven reliability.

Features

  • Output voltages up to 6kVDC

  • Reversible positive or negative polarity

  • Dual output versions

  • Isolated output voltage proportional to input voltage

  • Input voltage 0.7VDC to 12VDC

  • Low turn on voltage: <0.7VDC

  • Very low I/O leakage current

  • Low noise, quasi-sinewave resonant oscillator

  • General purpose, cost effective

  • MTBF>2.29Mhrs

  • 3 year warranty

Model numberPowerOutput voltageInput voltageOutput regulationActions
1.5W0 to 100V0.7 to 12VDCProportional
1.5W0 to 100V0.7 to 12VDCProportional
1.5W0 to 400V0.7 to 12VDCProportional
1.5W0 to 300V0.7 to 12VDCProportional
1.5W0 to 400V0.7 to 12VDCProportional
1.5W0 to 500V0.7 to 12VDCProportional
1.5W0 to 600V0.7 to 12VDCProportional
1.5W0 to 1kV0.7 to 12VDCProportional
1.5W0 to 1.2kV0.7 to 12VDCProportional
1.5W0 to 2.5kV0.7 to 12VDCProportional
0.44W0 to 1.25kV0.7 to 12VDCProportional
1.5W0 to 3kV0.7 to 12VDCProportional
1.5W0 to 2kV0.7 to 12VDCProportional
1.5W0 to 2.5kV0.7 to 12VDCProportional
1.5W0 to 5kV0.7 to 12VDCProportional
1.5W0 to 3kV0.7 to 12VDCProportional
1.5W0 to 6kV0.7 to 12VDCProportional
1.5W0 to 4kV0.7 to 12VDCProportional
1.5W0 to 5kV0.7 to 12VDCProportional
1.5W0 to 6kV0.7 to 12VDCProportional
1.5W0 to 1.2kV0.7 to 12VDCProportional
1.5W0 to 1.5kV0.7 to 12VDCProportional
1.5W0 to 2.5kV0.7 to 12VDCProportional
1.5W0 to 3kV0.7 to 12VDCProportional
1.5W0 to 4kV0.7 to 12VDCProportional
1.5W0 to 6kV0.7 to 12VDCProportional