FASA Series

IEC inlet with line filter

The FASA combines an EMI filter with an IEC320-C14 inlet, to provide excellent attenuation in a compact module. They are available as either snap-in (FASASxxPFR) or screw mount (FASASxxSFR) for consumer, commercial, ITE & instrumentation type applications.

When fitted to mains powered equipment, they provide excellent attenuation to conducted electro-magnetic interference from the mains supply, whilst reducing any conducted emissions from within the equipment onto the mains supply.

Features

  • IEC320-C14 filtered inlet
  • Screw mount & snap-in versions
  • Compact design
  • ITE version
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6 & 10A
  • 6.3 x 0.8mm Faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
Image Model Name Rated Current Rated Voltage Mounting Filter Stages Datasheet Stock Check RFQ
FASAS01PFR 1 0 - 250VAC Panel Mount Single Datasheet Stock RFQ
FASAS01SFR 1 0 - 250VAC Panel Mount Single Datasheet Stock RFQ
FASAS03PFR 3 0 - 250VAC Panel Mount Single Datasheet Stock RFQ
FASAS03SFR 3 0 - 250VAC Panel Mount Single Datasheet Stock RFQ
FASAS06PFR 6 0 - 250VAC Panel Mount Single Datasheet Stock RFQ
FASAS06SFR 6 0 - 250VAC Panel Mount Single Datasheet Stock RFQ
FASAS10PFR 10 0 - 250VAC Panel Mount Single Datasheet Stock RFQ
FASAS10SFR 10 0 - 250VAC Panel Mount Single Datasheet Stock RFQ
No resources yet.