XP Power
FASA Series

FASA Series

IEC inlet with line filter

The FASA combines an EMI filter with an IEC320-C14 inlet, to provide excellent attenuation in a compact module. They are available as either snap-in (FASASxxPFR) or screw mount (FASASxxSFR) for consumer, commercial, ITE & instrumentation type applications.

When fitted to mains powered equipment, they provide excellent attenuation to conducted electro-magnetic interference from the mains supply, whilst reducing any conducted emissions from within the equipment onto the mains supply.

Features

  • IEC320-C14 filtered inlet

  • Screw mount & snap-in versions

  • Compact design

  • ITE version

  • Voltage range 0 to 250VAC

  • Current rating 1, 3, 6 & 10A

  • 6.3 x 0.8mm Faston terminals

  • Bleed resistor

  • Shielded metal body

  • Wide operating temperature range

  • 3 year warranty

Model numberRated currentRated voltageMountingFilter stagesActions
1A0 - 250VACPanel MountSingle
1A0 - 250VACPanel MountSingle
3A0 - 250VACPanel MountSingle
3A0 - 250VACPanel MountSingle
6A0 - 250VACPanel MountSingle
6A0 - 250VACPanel MountSingle
10A0 - 250VACPanel MountSingle
10A0 - 250VACPanel MountSingle