EMI Filters
FASA Series
- IEC320-C14 Filtered Inlet
- Screw Mount & Snap-in Versions
- Compact Design
- ITE Version
- 1, 3, 6 & 10A Rating
- 6.3 x 0.8mm Faston Terminals
- Bleed Resistor
- Shielded Metal Body
- Wide Operating Temperature Range
- 3 Year Warranty
Specifications
Dimensions
Panel mount, screw fix (SFR): See datasheet Panel mount, snap-in (PFR): See datasheet
Input Voltage
0 to 264 VAC
Operating Temperature
-40 °C to +110 °C
European Safety Approvals
EN60939-2
US Safety Approvals
ANSI/UL1283
3D models
No documents yet.
Resources
No resources yet.