FASA Series

EMI Filters

FASA Series

  • IEC320-C14 Filtered Inlet
  • Screw Mount & Snap-in Versions
  • Compact Design
  • ITE Version
  • 1, 3, 6 & 10A Rating
  • 6.3 x 0.8mm Faston Terminals
  • Bleed Resistor
  • Shielded Metal Body
  • Wide Operating Temperature Range
  • 3 Year Warranty
Contact us
Model Name Rated Current Rated Voltage Mounting Filter Stages Datasheet Stock Check RFQ
FASA FASAS01PFR 1 0 - 264VAC Panel Mount Single
FASA FASAS01SFR 1 0 - 264VAC Panel Mount Single
FASA FASMA01SFR 1 0 - 264VAC Panel Mount Single
FASA FASAS03PFR 3 0 - 264VAC Panel Mount Single
FASA FASAS03SFR 3 0 - 264VAC Panel Mount Single
FASA FASAS06PFR 6 0 - 264VAC Panel Mount Single
FASA FASAS06SFR 6 0 - 264VAC Panel Mount Single
FASA FASAS10PFR 10 0 - 264VAC Panel Mount Single
FASA FASAS10SFR 10 0 - 264VAC Panel Mount Single

Specifications


Dimensions

Panel mount, screw fix (SFR): See datasheet Panel mount, snap-in (PFR): See datasheet

Input Voltage

0 to 264 VAC

Operating Temperature

-40 °C to +110 °C

European Safety Approvals

EN60939-2

US Safety Approvals

ANSI/UL1283

3D models


No documents yet.

Resources


No resourcess yet.