DC-DC Converters
ITB Series
- Single Output
- SIP Package
- -40 °C to +105 °C Operation
- Full Load at 95 °C Ambient
- Single Outputs
- 1500 VDC Isolation
- Class B Conducted & Radiated Emissions
- MTBF >3.5 MHrs
- 3 Year Warranty
Specifications
Dimensions
ITB: 0.76 x 0.24 x 0.39 in (19.5 x 6.0 x 10.0 mm)
Input Voltage
5.0-24.0 VDC
Efficiency
80% typical
Operating Temperature
-40 °C to +105 °C Derate from 100% load at +95 °C to 90% at +105 °C
Isolation
1500 VDC
Resources
No resources yet.