XP Power
ITA Series

ITA Series

±10% input, 1W, semi-regulated, dual output DC-DC converters in a SIP7 PCB mount package

The ITA series is housed in a SIP7 plastic case for PCB mounting. Featuring a ±10% input voltage range for 5, 12 & 24VDC nominal inputs, offering dual outputs ±5, ±12 & ±15VDC.

The 1W ITA provides 1.5kVDC isolation between input and output, short circuit protection is standard. The operating temperature range is from -40°C to +105°C with derating from +95°C.

Features

  • Semi-regulated dual outputs

  • ±10% input range

  • Dual outputs ±5.0 to ±15VDC

  • SIP7 package

  • 1.5kVDC isolation

  • Class B conducted & radiated emissions

  • -40°C to +105°C operation

  • Full load to +95°C ambient

  • 3 year warranty

Model numberPowerInput voltageOutput voltageOutput currentActions
1W5 to 24 VDC5V, -5V0.1A, -0.1A
1W5 to 24 VDC12V, -12V0.416A, -0.416A
1W5 to 24 VDC15V, -15V0.33A, -0.33A
1W5 to 24 VDC5V, -5V0.1A, -0.1A
1W5 to 24 VDC12V, -12V0.416A, -0.416A
1W5 to 24 VDC15V, -15V0.33A, -0.33A
1W5 to 24 VDC5V, -5V0.1A, -0.1A
1W5 to 24 VDC12V, -12V0.416A, -0.416A
1W5 to 24 VDC15V, -15V0.33A, -0.33A