ITA Series
±10% input, 1W, semi-regulated, dual output DC-DC converters in a SIP7 PCB mount package
The ITA series is housed in a SIP7 plastic case for PCB mounting. Featuring a ±10% input voltage range for 5, 12 & 24VDC nominal inputs, offering dual outputs ±5, ±12 & ±15VDC.
The 1W ITA provides 1.5kVDC isolation between input and output, short circuit protection is standard. The operating temperature range is from -40°C to +105°C with derating from +95°C.
Features
- Semi-regulated dual outputs
- ±10% input range
- Dual outputs ±3.3 to ±15VDC
- SIP7 package
- 1.5kVDC isolation
- Class B conducted & radiated emissions
- -40°C to +105°C operation
- Full load to 95°C ambient
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ITA0505S | 1W | 5 to 24VDC | 5V, -5V | 0.1A, -0.1A | Datasheet | Stock | RFQ | |
ITA0512S | 1W | 5 to 24VDC | 12V, -12V | 0.416A, -0.416A | Datasheet | Stock | RFQ | |
ITA0515S | 1W | 5 to 24VDC | 15V, -15V | 0.33A, -0.33A | Datasheet | Stock | RFQ | |
ITA1205S | 1W | 5 to 24VDC | 5V, -5V | 0.1A, -0.1A | Datasheet | Stock | RFQ | |
ITA1212S | 1W | 5 to 24VDC | 12V, -12V | 0.416A, -0.416A | Datasheet | Stock | RFQ | |
ITA1215S | 1W | 5 to 24VDC | 15V, -15V | 0.33A, -0.33A | Datasheet | Stock | RFQ | |
ITA2405S | 1W | 5 to 24VDC | 5V, -5V | 0.1A, -0.1A | Datasheet | Stock | RFQ | |
ITA2412S | 1W | 5 to 24VDC | 12V, -12V | 0.416A, -0.416A | Datasheet | Stock | RFQ | |
ITA2415S | 1W | 5 to 24VDC | 15V, -15V | 0.33A, -0.33A | Datasheet | Stock | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.