1W
Regulated single & dual outputs
2:1 input range
Single outputs 3.3 to 15VDC
Dual outputs ±3.3 to ±15VDC
SIP7 package
International medical safety approvals
1.5kVAC isolation
1 x MOPP at 250VAC
2μA patient leakage current
-20°C to +100°C operating temperature
Full power to +60°C
3 year warranty