XP Power
E Series

E Series

3W ultra-miniature DC-HVDC converters with outputs 0 - 100V to 0 - 12kV DC

The E Series is a broad line of small, component level high voltage converters in a PCB mount package that provides up 3W continuous output power for models up to 7kVDC (2 Watts for models >7kVDC). These DC-HVDC converters feature low ripple and noise, and low EMI by utilizing a quasi-sinewave oscillator, excellent filtering techniques and a fully enclosed pot-core transformer. The output voltage is directly proportional to the input voltage and is linear from approximately 0.7V to maximum input.

The galvanically isolated output allows for user selectable output polarity. Dual output models with a center-tap pin provide both positive and negative outputs from one module. Some models are provided with an external aluminum box for increased EMI shielding and rugged mounting. Proven design techniques, classic topology and custom encapsulation formula come together to provide engineers with a clean, reliable, low cost, and easy to integrate high voltage solution.

Features

  • Output voltages 100VDC to 7kVDC (3W), & 8kVDC to 12kVDC (2W)

  • Isolated output voltage proportional to input voltage

  • General purpose, cost effective

  • Low turn on voltage: <0.7VDC

  • Positive or negative, reversible polarity

  • Input voltage 0 to 12VDC, or 0 to 15VDC

  • Very low I/O leakage current

  • Low noise, quasi-sinewave resonant oscillator

  • MTBF>2Mhrs

  • 3 year warranty

Model numberPowerOutput voltageInput voltageOutput regulationActions
3W0 to 300V0.7 to 12VDCProportional
3W0 to 200V0.7 to 12VDCProportional
3W0 to 300V0.7 to 12VDCProportional
3W0 to 600V0.7 to 12VDCProportional
3W0 to 500V0.7 to 12VDCProportional
3W0 to 1kV0.7 to 12VDCProportional
3W0 to 600V0.7 to 12VDCProportional
3W0 to 800V0.7 to 12VDCProportional
3W0 to 1kV0.7 to 12VDCProportional
3W0 to 1.2kV0.7 to 12VDCProportional
3W0 to 1.5kV0.7 to 12VDCProportional
3W0 to 2kV0.7 to 12VDCProportional
3W0 to 3kV0.7 to 15VDCProportional
3W0 to 6kV0.7 to 15VDCProportional
3W0 to 4kV0.7 to 15VDCProportional
2W0 to 8kV0.7 to 15VDCProportional
3W0 to 5kV0.7 to 15VDCProportional
3W0 to 6kV0.7 to 15VDCProportional
3W0 to 7kV0.7 to 15VDCProportional
2W0 to 8kV0.7 to 15VDCProportional
3W0 to 100V0.7 to 12VDCProportional
3W0 to 600V0.7 to 12VDCProportional
2W0 to 12kV0.7 to 15VDCProportional
2W0 to 12kV0.7 to 15VDCProportional
3W0 to 6kV0.7 to 15VDCProportional