The E Series is a broad line of small, component level high voltage converters in a PCB mount package that provides up 3W continuous output power for models up to 7kVDC (2 Watts for models >7kVDC). These DC-HVDC converters feature low ripple and noise, and low EMI by utilizing a quasi-sinewave oscillator, excellent filtering techniques and a fully enclosed pot-core transformer. The output voltage is directly proportional to the input voltage and is linear from approximately 0.7V to maximum input.
The galvanically isolated output allows for user selectable output polarity. Dual output models with a center-tap pin provide both positive and negative outputs from one module. Some models are provided with an external aluminum box for increased EMI shielding and rugged mounting. Proven design techniques, classic topology and custom encapsulation formula come together to provide engineers with a clean, reliable, low cost, and easy to integrate high voltage solution.