C Series

High Voltage DC-DC

C Series

  • High Voltage DC-DC Converters
  • Precision Regulated
  • 0 to 100% Programmable
  • Low Ripple
  • 100V to 8kV Output Voltage Ranges
  • Calibration Trim-Pot
  • Positive or Negative
  • Shielded Case with Isolated Case Ground
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF >2.6 Million Hours
Contact us
Model Name Power Output Voltage Input Voltage Output Regulation Datasheet Stock Check RFQ
C C01 1 W 0 to 100 V 11.5 to 16 VDC Regulated
C C02 1 W 0 to 200 V 11.5 to 16 VDC Regulated
C C02N 1 W 0 to 200 V 11.5 to 16 VDC Regulated
C C03 1 W 0 to 300 V 11.5 to 16 VDC Regulated
C C05 1 W 0 to 500 V 11.5 to 16 VDC Regulated
C C05N 1 W 0 to 500 V 11.5 to 16 VDC Regulated
C C06 1 W 0 to 600 V 11.5 to 16 VDC Regulated
C C06N 1 W 0 to 600 V 11.5 to 16 VDC Regulated
C C10 1 W 0 to 1 kV 11.5 to 16 VDC Regulated
C C10N 1 W 0 to 1 kV 11.5 to 16 VDC Regulated
C C12 1 W 0 to 1.25 kV 11.5 to 16 VDC Regulated
C C12N 1 W 0 to 1.25 kV 11.5 to 16 VDC Regulated
C C15 1 W 0 to 1.5 kV 11.5 to 16 VDC Regulated
C C15N 1 W 0 to 1.5 kV 11.5 to 16 VDC Regulated
C C20 1 W 0 to 2 kV 11.5 to 16 VDC Regulated
C C20N 1 W 0 to 2 kV 11.5 to 16 VDC Regulated
C C25 1 W 0 to 2.5 kV 11.5 to 16 VDC Regulated
C C25N 1 W 0 to 2.5 kV 11.5 to 16 VDC Regulated
C C30 1 W 0 to 3 kV 11.5 to 16 VDC Regulated
C C30N 1 W 0 to 3 kV 11.5 to 16 VDC Regulated
C C40 1 W 0 to 4 kV 11.5 to 16 VDC Regulated
C C40N 1 W 0 to 4 kV 11.5 to 16 VDC Regulated
C C50 1 W 0 to 5 kV 11.5 to 16 VDC Regulated
C C50N 1 W 0 to 5 kV 11.5 to 16 VDC Regulated
C C60 1 W 0 to 6 kV 11.5 to 16 VDC Regulated
C C60N 1 W 0 to 6 kV 11.5 to 16 VDC Regulated
C C80 1 W 0 to 8 kV 11.5 to 16 VDC Regulated
C C80N 1 W 0 to 8 kV 11.5 to 16 VDC Regulated

Specifications


Dimensions

C01-C20 (100V- 2kV): 1.40 x 1.11 x 0.50 in (35.56 x 28.19 x 0.50 mm) C25-C40 (2.5kV- 4kV): 1.75 x 1.11 x 0.50 in (44.5 x 28.19 x12.70 mm) C50-C60 (5kV-8kV): 2.10 x 1.11 x 0.50 in (5.34 x 28.19 x 12.70 mm)

Input Voltage

11.5 VDC to 16 VDC

Operating Temperature

-10 °C to +60 °C - CASE

Worldwide Safety Approvals

IEC60950, IEC62368

European Safety Approvals

EN60950, EN62368

US Safety Approvals

UL60950, UL62368