XP Power
C Series

C Series

1W miniature DC-HVDC converters with outputs 0 - 100V to 0 - 8kV DC

The C Series is a line of miniature, regulated DC to high voltage DC converters. Each model is programmed from 0 to 100% of rated output via a 0 to +5 volt, DAC-compatible, high-impedance programming input voltage. An externally accessible potentiometer provides adjustable gain trim, allowing for individual calibration of units.

These converters exhibit very low ripple, noise, and EMI by utilizing a quasi-sinewave oscillator, shielded transformer, excellent filtering techniques and an isolated steel enclosure featuring a separate grounding pin. A proprietary encapsulation process and a custom UL 94-0 listed, high-performance formula are used to achieve excellent high voltage and thermal properties. Temperature drift is typically less than 50ppm/°C.

Features

  • Output voltages up to 8kVDC

  • Precision voltage regulated output

  • Positive or negative output versions

  • 0 to 100% programmable

  • Calibration trim-pot

  • Ultra-low noise, magnetic free design

  • Low ripple - down to 0.002%

  • <50ppm/°C temperature coefficient

  • Input voltage (nominal) 12 to 15VDC

  • MTBF>2.6Mhrs

  • Shielded case with isolated ground

  • -10°C to +60°C case operating temperature

  • 3 year warranty

Model numberPowerOutput voltageInput voltageOutput regulationActions
1W0 to 100V11.5 to 16VDCRegulated
1W0 to 200V11.5 to 16VDCRegulated
1W0 to -200V11.5 to 16VDCRegulated
1W0 to 300V11.5 to 16VDCRegulated
1W0 to 500V11.5 to 16VDCRegulated
1W0 to -500V11.5 to 16VDCRegulated
1W0 to 600V11.5 to 16VDCRegulated
1W0 to -600V11.5 to 16VDCRegulated
1W0 to 1kV11.5 to 16VDCRegulated
1W0 to -1kV11.5 to 16VDCRegulated
1W0 to 1.25kV11.5 to 16VDCRegulated
1W0 to -1.25kV11.5 to 16VDCRegulated
1W0 to 1.5kV11.5 to 16VDCRegulated
1W0 to -1.5kV11.5 to 16VDCRegulated
1W0 to 2kV11.5 to 16VDCRegulated
1W0 to -2kV11.5 to 16VDCRegulated
1W0 to 2.5kV11.5 to 16VDCRegulated
1W0 to 3kV11.5 to 16VDCRegulated
1W0 to -3kV11.5 to 16VDCRegulated
1W0 to 4kV11.5 to 16VDCRegulated
1W0 to -4kV11.5 to 16VDCRegulated
1W0 to 5kV11.5 to 16VDCRegulated
1W0 to -5kV11.5 to 16VDCRegulated
1W0 to 6kV11.5 to 16VDCRegulated
1W0 to -6kV11.5 to 16VDCRegulated
1W0 to 8kV11.5 to 16VDCRegulated
1W0 to -8kV11.5 to 16VDCRegulated