High Voltage DC-DC
C Series
- High Voltage DC-DC Converters
- Precision Regulated
- 0 to 100% Programmable
- Low Ripple
- 100V to 8kV Output Voltage Ranges
- Calibration Trim-Pot
- Positive or Negative
- Shielded Case with Isolated Case Ground
- Low Noise, Quasi-Sinewave Resonant Oscillator
- MTBF >2.6 Million Hours
Specifications
Dimensions
C01-C20 (100V- 2kV): 1.40 x 1.11 x 0.50 in (35.56 x 28.19 x 0.50 mm) C25-C40 (2.5kV- 4kV): 1.75 x 1.11 x 0.50 in (44.5 x 28.19 x12.70 mm) C50-C60 (5kV-8kV): 2.10 x 1.11 x 0.50 in (5.34 x 28.19 x 12.70 mm)
Input Voltage
11.5 VDC to 16 VDC
Operating Temperature
-10 °C to +60 °C - CASE
Worldwide Safety Approvals
IEC62368
European Safety Approvals
EN62368
US Safety Approvals
UL62368