Search results

Search results for 'e' (566)

FASM

  • IEC320-C14 filtered inlet
  • Screw mount
  • Compact design
  • Medical version
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6 & 10A
  • 6.3 x 0.8mm faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
More info

FASA

  • IEC320-C14 filtered inlet
  • Screw mount & snap-in versions
  • Compact design
  • ITE version
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6 & 10A
  • 6.3 x 0.8mm Faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
More info

DSF226

  • 200W baseplate cooled
  • Active surge protection & EMC filter
  • Output voltage tracks input voltage & clamps >36VDC
  • Input range 15V to 33VDC
  • Input transient ±250V for 70µs 15mJ
  • Thermal warning signal
  • Remote inhibit
  • MIL-STD-1275A MIL-STD-461 immunity
  • MIL-STD-704A DEF-STAN-61-5 Part 6 Issue 6 immunity
  • MIL-STD-461 & DEF-STAN-59-411 EMC emissions
  • MIL-STD-810G shock & vibration
  • -40°C to +100°C operating temperature (baseplate)
  • 3 Year Warranty
More info

PGW65

  • Output voltages from 5V to 20VDC

  • Meets USB PD 3.0 & QC 4.0 / 3.0 / 2.0 fast charging protocol

  • Universal, single phase input: 80 to 264VAC

  • Energy efficiency level VI (VII ready) & EU2019/1782

  • Medical, home healthcare & ITE safety agency approvals

  • IP22 environmental rating

  • Low earth leakage current

  • <0.15W standby power

  • Class B conducted & radiated emissions

  • 0 to +60°C operation

  • 3 year warranty

More info

PGW100

  • Output voltages from 5V to 20VDC

  • Meets USB PD 3.0 & QC 4.0 / 3.0 / 2.0 fast charging protocol

  • Universal, single phase input: 80 to 264VAC

  • Energy efficiency level VI (level VII ready) & EU2019/1782

  • Medical, home healthcare & ITE safety agency approvals

  • IP22 environmental rating

  • Low earth leakage current

  • <0.15W standby power

  • Class B conducted & radiated emissions

  • 0 to +60°C operation

  • 3 year warranty

More info

PGD100

  • Output voltages from 5V to 20VDC

  • Meets USB PD 3.0 & QC 4.0 / 3.0 / 2.0 fast charging protocol

  • Universal, single phase input: 80 to 264VAC

  • Energy efficiency level VI (level VII ready) & EU2019/1782

  • Class I or Class II construction

  • Medical, home healthcare & ITE safety agency approvals

  •  IP22 environmental rating

  • Low earth leakage current

  • <0.15W standby power

  • Class B conducted & radiated emissions

  • 0 to +60°C operation

  • 3 year warranty

More info

PGD140

  • Output voltages from 5V to 28VDC

  • Meets USB PD 3.1 / 3.0 & QC4.0 / 3.0 / 2.0 fast charging protocol

  • Universal, single phase input: 80 to 264VAC

  • Energy efficiency level VI (level VII ready) & EU2019/1782

  • Class I or Class II construction

  • Medical, home healthcare & ITE safety agency approvals

  • IP22 environmental rating

  • Low earth leakage current

  • <0.15W standby power

  • Class B conducted & radiated emissions

  • 0 to +60°C operation

  • 3 year warranty

More info

LP-MD

  • 250W to 450W fan cooled
  • 150W to 225W convection cooled
  • Configurable for fast time to market
  • Low profile 1U applications
  • Output modules 1.8V to 48VDC
  • Input range 90 to 264VAC
  • Wide output voltage adjustment range
  • All outputs isolated
  • Medical approvals
  • SEMI F47 certified
  • 3 year warranty
More info

VFR05

  • Regulated single outputs 5.0V to 12.0VDC

  • Universal 90 to 264VAC input range

  • Standard barrel jack and USB connectors

  • Level VI (level VII ready) energy efficiency standard

  • Interchangeable AC mains connectors included

  • Class B conducted and radiated emissions

  • Class II construction

  • UL/EN/IEC 62368-1 ITE safety approvals

  • Limited Power Source (LPS) approved

  • 0°C to +60°C operating temperature

  • 1 year warranty

More info

VFL05

  • Regulated single outputs 5.0V to 12.0VDC

  • Universal 90 to 264VAC input range

  • Standard barrel jack and USB connectors

  • Level VI (level VII ready) energy efficiency standard

  • Fixed AC mains connector

  • Class B conducted and radiated emissions

  • Class II construction

  • UL/EN/IEC 62368-1 ITE safety approvals

  • Limited Power Source (LPS) approved

  • 0°C to +60°C operating temperature

  • 1 year warranty

More info