The WBQ Series

Smart high voltage power delivery

Achieving the perfect combination of control accuracy and efficiency within the smallest footprint is critical for high voltage power systems in demanding applications like ion implantation, e-beam welding, and e-beam additive manufacturing.

The WBQ is a fully digital, rack-mounted high voltage power supply that provides up to 10kW in an ultra-compact 3U form factor. It combines precise regulation, digital intelligence, and robust scalability to meet the toughest performance and space requirements.

Unrivalled performance for ion implantation and e-beam welding

Compact design, scalable power

The WBQ delivers output voltages from 15kV to 100kV, low ripple levels and tight line and load regulation. Its advanced SiC-based design achieves efficiencies above 90% and minimizes heat generation. Its scalable architecture supports system expansion up to 100kW, making it ideal for high power, high voltage environments where performance and precision are non-negotiable.

A fully digital control loop with a user-friendly UI enables precise system management and customization. Programmable functions such as arc control, arc quench, and ramp time enhance safety, while datalogging and real-time diagnostics support predictive maintenance, and black box reporting enables easy troubleshooting and fault analysis.

Advanced digital control for semifabrication systems

Digital power, intelligently controlled

  • 15kV-100kV​ output voltages and 10kW output power ​

  • Parallelable up to 100kW+​

  • Digital loop, fully adjustable outputs and UI for easy configuration​

  • Analog and digital control via CAN, (EtherCAT optional)​

  • Voltage and current monitoring with diagnostics​

  • High efficiency >90%​

  • Low ripple, down to 0.01%​ and line/load regulation of 0.05%​

  • 3 phase AC input 208VAC (400VAC​ optional)

  • Arc quench, arc count, interlock and overload protection

Watch the WBQ product video for a concise look at its key features and benefits

Need help finding a compact high voltage power product?

We recognize your need for highly reliable, high voltage solutions with precise output specifications. Speak to us today for technical support, the latest product samples, up to date pricing and global shipping details.

High voltage power without compromise

Precise system management and customization

Even small fluctuations in voltage or current can compromise the quality, consistency, and safety of high voltage processes like e-beam welding and additive manufacturing.

The WBQ addresses this with a fully digital control loop and user-friendly interface for precise system management and customization, while its programmable functions, datalogging, and black box reporting enable easy monitoring, fault prevention, and reliable uptime.

Many high voltage applications like ion implantation require a compact power supply to fit into tight system layouts without sacrificing performance.

The 10kW WBQ delivers up to 100kV in a SiC-based design to achieve an ultra-compact 3U form factor. Its air-insulated packaging makes the unit lightweight and easy to maintain.

Technical question about your requirements?
Image Model Name Power Output Voltage Output Current Package Size Datasheet RFQ
WBQ015N670 WBQ015N670 10kW 0 to -15kV 0.67A 3U Datasheet RFQ
WBQ015P670 WBQ015P670 10kW 0 to 15kV 0.67A 3U Datasheet RFQ
WBQ020N500 WBQ020N500 10kW 0 to -20kV 0.5A 3U Datasheet RFQ
WBQ020P500 WBQ020P500 10kW 0 to 20kV 0.5A 3U Datasheet RFQ
WBQ025N400 WBQ025N400 10kW 0 to -25kV 0.4A 3U Datasheet RFQ
WBQ025P400 WBQ025P400 10kW 0 to 25kV 0.4A 3U Datasheet RFQ
WBQ030N340 WBQ030N340 10kW 0 to -30kV 0.34A 3U Datasheet RFQ
WBQ030P340 WBQ030P340 10kW 0 to 30kV 0.34A 3U Datasheet RFQ
WBQ040N250 WBQ040N250 10kW 0 to -40kV 0.25A 3U Datasheet RFQ
WBQ040P250 WBQ040P250 10kW 0 to 40kV 0.25A 3U Datasheet RFQ
WBQ050N200 WBQ050N200 10kW 0 to -50kV 0.2A 3U Datasheet RFQ
WBQ050P200 WBQ050P200 10kW 0 to 50kV 0.2A 3U Datasheet RFQ
WBQ060N170 WBQ060N170 10kW 0 to -60kV 0.17A 3U Datasheet RFQ
WBQ060P170 WBQ060P170 10kW 0 to 60kV 0.17A 3U Datasheet RFQ
WBQ070N145 WBQ070N145 10kW 0 to -70kV 0.145A 3U Datasheet RFQ
WBQ070P145 WBQ070P145 10kW 0 to 70kV 0.145A 3U Datasheet RFQ
WBQ080N125 WBQ080N125 10kW 0 to -80kV 0.125A 3U Datasheet RFQ
WBQ080P125 WBQ080P125 10kW 0 to 80kV 0.125A 3U Datasheet RFQ
WBQ90N112 WBQ90N112 10kW 0 to -90kV 0.112A 3U Datasheet RFQ
WBQ90P112 WBQ90P112 10kW 0 to 90kV 0.112A 3U Datasheet RFQ
WBQ100N100 WBQ100N100 10kW 0 to -100kV 0.1A 3U Datasheet RFQ
WBQ100P100 WBQ100P100 10kW 0 to 100kV 0.1A 3U Datasheet RFQ
No documents yet.
No documents yet.
No resources yet.