HVT Series

High voltage dividers, covering input voltages from 50kV to 450kV.

The HVT series of high voltage dividers provide a reliable and efficient solution for measuring DC voltages up to 450kV with high accuracy and minimal drift. These dividers precisely scale high voltages to measurable levels for instrumentation, testing, monitoring, and calibration.

The scaled output is available via a BNC connector for convenient measurement. Using precision-matched resistive elements and an optimized low-field-strength design, the HVT series delivers excellent linearity, long-term drift stability, and a low temperature coefficient for reliable, repeatable measurements.

In addition to the standard HVTS models, the HVT platform also supports OEM‑specific versions tailored to customer requirements. Available custom options include unique voltage ratings, resistance ratios, multiple measurement outputs, connectors and encapsulated solutions.

For OEM inquiries, please contact XP Power to discuss your application in detail.

Features

  • Input voltages from 50kV to 450kV

  • Measurement accuracy as high as ≤0.1%

  • High stability of 0.2%

  • Temperature coefficient 15ppm/°C

  • Voltage coefficient of 0.12ppm/V

  • Roller mounted design for easy positioning

  • BNC connector

Image Model Name Power Output Voltage Output Current Package Size Datasheet RFQ
HVTS50000 HVTS50000 - 0 to 10V - Open Stack Datasheet RFQ
HVTS100000 HVTS100000 - 0 to 10V - Open Stack Datasheet RFQ
HVTS150000 HVTS150000 - 0 to 10V - Open Stack Datasheet RFQ
HVTS200000 HVTS200000 - 0 to 10V - Open Stack Datasheet RFQ
HVTS250000 HVTS250000 - 0 to 10V - Open Stack Datasheet RFQ
HVTS300000 HVTS300000 - 0 to 10V - Open Stack Datasheet RFQ
HVTS350000 HVTS350000 - 0 to 10V - Open Stack Datasheet RFQ
HVTS400000 HVTS400000 - 0 to 10V - Open Stack Datasheet RFQ
HVTS450000 HVTS450000 - 0 to 10V - Open Stack Datasheet RFQ
No documents yet.
No resources yet.