PGD140 Series
140W desktop Power Delivery (PD) charger with medical & ITE approvals
The PGD140 series of 140W external desktop PD chargers conform to the Power Delivery protocol with outputs from 5V to 28VDC auto-selected based on the system's charging requirement. The PGD140 is available as either Class I or Class II construction. The Class II version with gasketed design and reinforced isolation provides enhanced safety in medical devices and home healthcare appliances.
Worldwide medical and ITE safety agency approvals, low leakage currents, compact Gallium-Nitride (GaN) based design, wide 80 to 264VAC input for universal use, energy efficiency level VI (level VII ready) and support for multiple fast charging protocols, makes the PGD140 PD charger ideal for a wide range of industrial and BF rated medical applications.
The PGD140PS28 with single USB-C plug on a 1m lead, is Class I construction and is fitted with a C14 AC input connector.
The PGD140PS28C2-8 with single USB-C plug on a 1m lead, is Class II construction and is fitted with a C8 AC input connector.
Features
Output voltages from 5V to 28VDC
Meets USB PD 3.1 / 3.0 & QC4.0 / 3.0 / 2.0 fast charging protocol
Universal, single phase input: 80 to 264VAC
Energy efficiency level VI (level VII ready) & EU2019/1782
Class I or Class II construction
Medical, home healthcare & ITE safety agency approvals
IP42 environmental rating
Low earth leakage current
<0.15W standby power
Class B conducted & radiated emissions
0 to +60°C operation
3 year warranty