PGW65 Series
65W plugtop Power Delivery (PD) charger with medical & ITE approvals
The PGW65 series of 65W external wall mount PD chargers conform to the Power Delivery protocol with outputs from 5V to 20VDC auto-selected based on the system's charging requirement. Their Class II construction, gasketed design and reinforced isolation provide enhanced safety in medical devices and household appliances.
Worldwide medical and ITE safety agency approvals, low leakage currents, compact Gallium-Nitride (GaN) based design,
wide 80 to 264VAC input for universal use, energy efficiency level VI (level VII ready) and support for multiple
fast charging protocols, makes the PGW65 PD charger ideal for a wide range of industrial and BF-rated medical
applications.
The PGW65US20-US-BB with single USB-C socket, has a fixed US mains plug.
The PGW65US20-EU-BB with single USB-C socket, has a fixed EU mains plug.
The PGW65US20-IP-BB with single USB-C socket, is supplied complete with a set of the 5 mains plugs listed below.
The PGW65US20-I-BB with single USB-C socket, is supplied as body only, the mains plug(s) must be ordered separately, see below.
The PGW65US20-IP with single USB-C plug on a 1.5m lead, is supplied complete with a set of the 5 mains plugs listed below.
The PGW65US20-I with single USB-C plug on a 1.5m lead, is supplied as body only, the mains plug(s) must be ordered separately, see below.
For UK mains connector, order: PGW PLUG UK
For US mains connector, order: PGW PLUG US
For EU mains connector, order: PGW PLUG EU
For AU mains connector, order: PGW PLUG AU
For CN mains connector, order: PGW PLUG CN
Features
Output voltages from 5V to 20VDC
Meets USB PD 3.0 & QC 4.0 / 3.0 / 2.0 fast charging protocol
Universal, single phase input: 80 to 264VAC
Energy efficiency level VI (VII ready) & EU2019/1782
Medical, home healthcare & ITE safety agency approvals
IP42 environmental rating
Low earth leakage current
<0.15W standby power
Class B conducted & radiated emissions
0 to +60°C operation
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
PGW65US20-UK | 65W | Single Phase | 20V | 3.25A | Datasheet | RFQ | |
|
|
PGW65US20-US | 65W | Single Phase | 20V | 3.25A | Datasheet | RFQ | |
|
|
PGW65US20-EU | 65W | Single Phase | 20V | 3.25A | Datasheet | RFQ | |
|
|
PGW65US20-AU | 65W | Single Phase | 20V | 3.25A | Datasheet | RFQ | |
|
|
PGW65US20-CN | 65W | Single Phase | 20V | 3.25A | Datasheet | RFQ | |
|
|
PGW65US20-I | 65W | Single Phase | 20V | 3.25A | Datasheet | Stock | RFQ |
|
|
PGW65US20-IP | 65W | Single Phase | 20V | 3.25A | Datasheet | RFQ | |
|
|
PGW65US20-UK-BB | 65W | Single Phase | 20V | 3.25A | Datasheet | RFQ | |
|
|
PGW65US20-US-BB | 65W | Single Phase | 20V | 3.25A | Datasheet | Stock | RFQ |
|
|
PGW65US20-EU-BB | 65W | Single Phase | 20V | 3.25A | Datasheet | Stock | RFQ |
|
|
PGW65US20-AU-BB | 65W | Single Phase | 20V | 3.25A | Datasheet | RFQ | |
|
|
PGW65US20-CN-BB | 65W | Single Phase | 20V | 3.25A | Datasheet | RFQ | |
|
|
PGW65US20-I-BB | 65W | Single Phase | 20V | 3.25A | Datasheet | Stock | RFQ |
|
|
PGW65US20-IP-BB | 65W | Single Phase | 20V | 3.25A | Datasheet | RFQ |