Search results

Search results for 'e' (566)

HC

  • Adjustable Output Current Lamp Supply
  • UL Certified Encapsulant, Meets 94V-0 Flammability
  • Small Size 
  • Remote Current Control Option 
More info

JCL30

  • 2:1 Input Range
  • Single & Dual Outputs
  • High Efficiency up to 91%
  • 40 °C to +100 °C Operating Temperature
  • Remote On/Off
  • Continuous Short Circuit Protection
  • 3 Year Warranty
More info

THF

  • Wide Adjustment Range
  • Rugged for Industrial Use
  • High Efficiency
  • Overvoltage Protection
  • Overcurrent Protection
  • Overtemperature Protection
  • Lightweight Design
More info

LH Open Stack

  • Up to 4kW

  • 0-200kV through 0-500kV

  • 3 phase 480VAC input standard 200/400VAC options

  • Parallelable up to 20kW

  • Open stack high voltage

  • Low ripple

  • Tight regulation

  • Constant voltage/constant current operation

  • Arc quench & arc count

  • Air Insulated

  • RS232, USB, & optional Ethernet control

  • 3 year warranty

More info

IHL02

  • Unregulated single & dual outputs
  • ±10% input range
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±5.0 to ±15VDC
  • SIP7 package
  • 5.2kVDC functional isolation
  • 250VAC working voltage
  • Bipolar outputs for MOSFET & IGBT drives
  • Common mode transient immunity (CMTI) 20kV/μs
  • -40°C to +95°C operation
  • Full load to +65°C ambient
  • 3 year warranty
More info

DTE60

  • Regulated single output
  • 4:1 input range
  • Single outputs 5.1 to 48VDC
  • Fully encapsulated chassis mount
  • DIN rail mount option
  • 3.0kVDC isolation
  • EN55032 Class A with no external components
  • Remote On/Off
  • -40°C to +85°C operating temperature
  • Full power to +71°C
  • 3 year warranty
More info

DTE40

  • Regulated single output
  • 4:1 input range
  • Single outputs 5.1 to 48VDC
  • Fully encapsulated chassis mount
  • DIN rail mount option
  • 3.0kVDC isolation
  • EN55032 Class A with no external components
  • Remote On/Off
  • -40°C to +95°C operating temperature
  • Full power to +85°C
  • 3 year warranty
More info

DTE20

  • Regulated single output
  • 4:1 input range
  • Single outputs 5.1 to 48VDC
  • Fully encapsulated chassis mount
  • DIN rail mount option
  • 3.0kVDC isolation
  • EN55032 Class A with no external components
  • Remote On/Off
  • -40°C to +95°C operating temperature
  • Full power to +85°C
  • 3 year warranty
More info

DMA

  • Open Frame Telecom DC DC Converter
  • 48 VDC Input
  • ETSI Compliant
  • NEBS Compliant
  • 5 V Standby & 12 V Fan Outputs
  • Remote On/Off & Power Good Signal
  • AC Input Version Available (EMA212)
More info

ITR03

  • Unregulated single outputs from 5.0 to 15VDC

  • ±10% input range

  • SIP4 package

  • 3kVDC functional isolation

  • High efficiency up to 91%

  • Complies with EN55032 class B

  • -40°C to +100°C operating temperature

  • Full power to +85°C

  • 3 year warranty

More info