New products available
This product is available for purchase, but there are newer products available. See related products for more information.
Features
- 2:1 Input Range
- Single & Dual Outputs
- High Efficiency up to 91%
- 40 °C to +100 °C Operating Temperature
- Remote On/Off
- Continuous Short Circuit Protection
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
JCL3012S3V3 | 30W | 9 to 18VDC | 3.3V | 5.5A | Datasheet | Stock | RFQ |
|
|
JCL3012S05 | 30W | 9 to 18VDC | 5V | 5A | Datasheet | Stock | RFQ |
|
|
JCL3012S12 | 30W | 9 to 18VDC | 12V | 2.5A | Datasheet | Stock | RFQ |
|
|
JCL3012S15 | 30W | 9 to 18VDC | 15V | 2A | Datasheet | Stock | RFQ |
|
|
JCL3012D12 | 30W | 9 to 18VDC | 12V, -12V | 1.25A, 1.25A | Datasheet | Stock | RFQ |
|
|
JCL3012D15 | 30W | 9 to 18VDC | 15V, -12V | 1A, 1A | Datasheet | Stock | RFQ |
|
|
JCL3024S3V3 | 30W | 18 to 36VDC | 3.3V | 5.5A | Datasheet | Stock | RFQ |
|
|
JCL3024S05 | 30W | 18 to 36VDC | 5V | 5A | Datasheet | Stock | RFQ |
|
|
JCL3024S12 | 30W | 18 to 36VDC | 12V | 2.5A | Datasheet | Stock | RFQ |
|
|
JCL3024S15 | 30W | 18 to 36VDC | 15V | 2A | Datasheet | Stock | RFQ |
|
|
JCL3024D12 | 30W | 18 to 36VDC | 12V, -12V | 1.25A, 1.25A | Datasheet | Stock | RFQ |
|
|
JCL3024D15 | 30W | 18 to 36VDC | 15V, -12V | 1A, 1A | Datasheet | Stock | RFQ |
|
|
JCL3048S3V3 | 30W | 36 to 75VDC | 3.3V | 5.5A | Datasheet | Stock | RFQ |
|
|
JCL3048S05 | 30W | 36 to 75VDC | 5V | 5A | Datasheet | Stock | RFQ |
|
|
JCL3048S12 | 30W | 36 to 75VDC | 12V | 2.5A | Datasheet | Stock | RFQ |
|
|
JCL3048S15 | 30W | 36 to 75VDC | 15V | 2A | Datasheet | Stock | RFQ |
|
|
JCL3048D12 | 30W | 36 to 75VDC | 12V, -12V | 1.25A, 1.25A | Datasheet | Stock | RFQ |
|
|
JCL3048D15 | 30W | 36 to 75VDC | 15V, -12V | 1A, 1A | Datasheet | Stock | RFQ |