No longer manufactured

Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

DMA Series

 

 

Features

  • Open Frame Telecom DC DC Converter
  • 48 VDC Input
  • ETSI Compliant
  • NEBS Compliant
  • 5 V Standby & 12 V Fan Outputs
  • Remote On/Off & Power Good Signal
  • AC Input Version Available (EMA212)
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DMA21248S12 DMA21248S12 212W - - - Datasheet Stock RFQ
No resources yet.