Search results
GCS250
- 250W fan cooled 180W convection cooled
- 127.0 x 76.2mm (5" x 3") footprint 36.3mm profile
- Regulated single outputs 12V to 56VDC
- Input range 85 to 264VAC
- Medical & ITE safety approvals (Class I & II)
- Remote On/Off
- Class B emissions
- -40°C to +70°C operating temperature
- 3 year warranty
GCS180
- 180W fan cooled 150W convection cooled
- 127.0 x 76.2mm (5" x 3") footprint, 36.3mm profile
- Regulated single outputs 12V to 48VDC
- Input range 85 to 264VAC
- Medical & ITE safety approvals
- Class I & class II applications
- <0.5W standby power
- Class B emissions
- Remote On/Off
- -40°C to +70°C operating temperature
- 3 year warranty
GCS150
- 150W fan cooled 110W convection cooled
- 127.0 x 76.2mm (5" x 3") footprint, 36.3mm profile
- Regulated single outputs 12V to 48VDC
- Universal 85 to 264VAC input
- Medical & ITE safety approvals (Class I & II)
- < 0.5W standby power
- Remote On/Off
- Class B emissions
- -40°C to +70°C operating temperature
- 3 year warranty
C
- Output voltages up to 8kVDC
- Precision voltage regulated output
- Positive or negative output versions
- 0 to 100% programmable
- Calibration trim-pot
- Ultra-low noise, magnetic free design
- Low ripple - down to 0.002%
- <50ppm/°C temperature coefficient
- Input voltage (nominal) 12 to 15VDC
- MTBF>2.6Mhrs
- Shielded case with isolated ground
- -10°C to +60°C case operating temperature
- 3 year warranty
DNR960TS
- Three Phase AC Input
- Up to 93% Efficiency
- Wide Adjustment Range
- Full Power -40 °C to +60 °C
- Rugged Design for Industrial Applications
- Single Phase Input Operation (340 575 VAC)
- 3 Year Warranty
DNR480TS
- Three Phase AC Input
- Up to 93% Efficiency
- Wide Adjustment Range
- Full Power -40 °C to +60 °C
- Rugged Design for Industrial Applications
- Single Phase Input Operation (340 575 VAC)
- 3 Year Warranty
BCC
- Baseplate / conduction cooled
- Wide Operating Temperature Range
- ETSI, EMC and Environmental Compliant
- Parallel Operation
- Remote On/Off
- Low Temperature Option
- 3 Year Warranty
JBK
- Compact 1.1" x 1.0" Package
- Efficiency to 89%
- Fully Regulated Single Outputs
- Remote On/Off
- Input Undervoltage Protection
- Fully Isolated 2250 VDC
- SMD & Through-hole Versions
IB
Unregulated single output
±10% input range
Single outputs 3.3 to 24VDC
SIP7 or DIP14 package
Industry standard pinout
1.0kVDC isolation
-40 °C to +85°C operating temperature
3 year warranty
IA
- Unregulated dual outputs
- ±10% input range
- Dual outputs ±3.3 to ±24VDC
- SIP7 or DIP14 packages
- Industry standard pinout
- 1.0kVDC isolation
- -40°C to +85°C operating temperature
- 3 year warranty