No longer manufactured

Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

BCC Series

 

 

Features

  • Baseplate / conduction cooled
  • Wide Operating Temperature Range
  • ETSI, EMC and Environmental Compliant
  • Parallel Operation
  • Remote On/Off
  • Low Temperature Option
  • 3 Year Warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
BCC200PS03 BCC200PS03 200W Single Phase 3.3V 50A Datasheet Stock RFQ
BCC200PS05 BCC200PS05 200W Single Phase 5V 40A Datasheet Stock RFQ
BCC200PS07 BCC200PS07 200W Single Phase 7.5V 28A Datasheet Stock RFQ
BCC200PS12 BCC200PS12 200W Single Phase 12V 20A Datasheet Stock RFQ
BCC400PS03 BCC400PS03 400W Single Phase 3.3V 80A Datasheet Stock RFQ
BCC400PS05 BCC400PS05 400W Single Phase 5V 80A Datasheet Stock RFQ
BCC400PS07 BCC400PS07 400W Single Phase 7.5V 54A Datasheet Stock RFQ
BCC400PS12 BCC400PS12 400W Single Phase 12V 34A Datasheet Stock RFQ
BCC400PS15 BCC400PS15 400W Single Phase 15V 27A Datasheet Stock RFQ
BCC400PS18 BCC400PS18 400W Single Phase 18V 22A Datasheet Stock RFQ
BCC400PS24 BCC400PS24 400W Single Phase 24V 17A Datasheet Stock RFQ
BCC400PS28 BCC400PS28 400W Single Phase 28V 14.5A Datasheet Stock RFQ
No documents yet.
No resources yet.