No longer manufactured

Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

JBK Series

 

 

Features

  • Compact 1.1" x 1.0" Package
  • Efficiency to 89%
  • Fully Regulated Single Outputs
  • Remote On/Off
  • Input Undervoltage Protection
  • Fully Isolated 2250 VDC
  • SMD & Through-hole Versions
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
JBK15 JBK15 15W - - - Datasheet Stock RFQ
No documents yet.
No resources yet.