Search results

Search results for 'e' (566)

RDC40

  • Regulated single and dual outputs
  • 50.8 x 40.6 mm (2” x 1.6”) footprint, 10.7mm (0.42") profile
  • PCB mount package
  • 72 & 110VDC input for railway applications
  • 1.5kVAC basic isolation
  • High power density
  • High efficiency - up to 90%
  • Remote On/Off
  • 3 year warranty
More info

RDC30

  • Regulated single, dual and triple outputs
  • 50.8 x 25.4 mm (2” x 1”) footprint, 10.7mm (0.42") profile
  • PCB mount package
  • 72 & 110 VDC input for railway applications
  • 1.5kVC basic isolation
  • High power density
  • High efficiency - up to 91%
  • Remote On/Off
  • 3 year warranty
More info

RDC20

  • Regulated single and dual outputs
  • PCB mount package
  • 72 & 110VDC input for railway applications
  • 1.5kVAC basic isolation
  • High power density
  • High efficiency - up to 88%
  • Remote On/Off
  • 3 year warranty
More info

PDM30

  • CEC2008 & EISA2007 Compliant ≥9V
  • Worldwide Medical Approvals
  • Class II Construction
  • Single Outputs from 5 V to 24 V
  • High Efficiency
  • Operation to +60 °C
  • 3 Year Warranty
More info

JPS130

  • High efficiency - up to 90%
  • Medical approval (JPS130-M versions)
  • 3" x 5" footprint
  • 100W convection cooled
  • 130W fan cooled
  • Single & multi outputs
  • 3 year warranty
More info

AFM30-60

  • Energy Efficiency Level V

  • CEC2008 & EISA2007 Compliant

  • IT & Medical Approvals

  • China Compulsory Certification (CCC) Qualified

  • Optional Class II Versions

  • Optional White Case Versions

  • 3 Year Warranty

More info

HCP1000

  • High Efficiency up to 91%

  • High Power Density

  • Programmable Output Voltage (30%-105%)

  • Programmable Output Current (40%-105%)

  • Parallel Operation

  • Fully Featured Signals & Controls

  • 3 Year Warranty

More info

FSO461

  • Rated up to 28A
  • EMC filter
  • Input range 0 to 100VDC
  • MIL-STD-1275A MIL-STD-461 immunity
  • MIL-STD-704A DEF-STAN-61-5 Part 6 Issue 6 immunity
  • MIL-STD-461 & DEF-STAN-59-411 EMC emissions
  • MIL-STD-810G shock & vibration
  • -40°C to +100°C operating temperature (baseplate)
  • 3 year warranty
More info

CCH600

  • 600W baseplate / conduction cooled

  • Regulated single outputs 12 to 48VDC

  • Input range 90 to 264VAC

  • 177.8 x 101.6 mm footprint, 44.5mm profile

  • High efficiency up to 90%

  • Industrial & MIL STD461E EMC compliance

  • Power Fail, inhibit, overtemp & current Share

  • 5V 0.5A standby

  • -40°C to +70°C operation

  • 3 year warranty

More info

RDL100

  • Regulated single outputs 12V to 48VDC
  • Baseplate cooled ½ brick package
  • Input range 66V to 160VDC
  • 110VDC nominal input for railway applications
  • 3kVAC reinforced isolation
  • Output trim ±10%
  • Complies with EN50155
  • Meets EN50121-3-2
  • Remote On/Off
  • -40°C to +100°C operation
  • 3 year warranty
More info