FSO461 Series

PCB mount EMC filter

Developed specifically for the defense and avionics markets, the FSO461 EMC filter is designed to used in combination with the DSF500 surge protector to provide a high level of active protection. These products offer a high end specification while offering the short lead times and cost benefits of COTS components.

Designed to provide EMC filtering for the conducted emissions of DC-DC converters, they also protect against the conducted susceptibility specified in MIL-STD-461G and for surges and spikes as specified in MIL-STD-1275A-E and MIL-STD-704A-F.

Features

  • Rated up to 28A
  • EMC filter
  • Input range 0 to 100VDC
  • MIL-STD-1275A MIL-STD-461 immunity
  • MIL-STD-704A DEF-STAN-61-5 Part 6 Issue 6 immunity
  • MIL-STD-461 & DEF-STAN-59-411 EMC emissions
  • MIL-STD-810G shock & vibration
  • -40°C to +100°C operating temperature (baseplate)
  • 3 year warranty
Image Model Name Rated Current Rated Voltage Mounting Filter Stages Datasheet Stock Check RFQ
FSO461 28 0 - 100 VDC Board Mount - Datasheet Stock RFQ
No resources yet.