This product is available for purchase, but there are newer products available. See related products for more information.
Features
High Efficiency up to 91%
High Power Density
Programmable Output Voltage (30%-105%)
Programmable Output Current (40%-105%)
Parallel Operation
Fully Featured Signals & Controls
3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
HCP1000PS12 | 1000W | Single Phase | 12V | 62A | Datasheet | Stock | RFQ |
|
|
HCP1000PS15 | 1000W | Single Phase | 15V | 50A | Datasheet | Stock | RFQ |
|
|
HCP1000PS24 | 1000W | Single Phase | 24V | 40A | Datasheet | Stock | RFQ |
|
|
HCP1000PS27 | 1000W | Single Phase | 27V | 37A | Datasheet | Stock | RFQ |
|
|
HCP1000PS48 | 1000W | Single Phase | 48V | 21A | Datasheet | Stock | RFQ |