Search results

Search results for 'a' (673)

SDL400

  • Single & Dual Outputs
  • Up to 700 W Peak Power
  • Fan Fail & Power Good Signals
  • Variable Speed Fan
  • Low Leakage Current Option
  • Fits 1U Applications
  • 3 Year Warranty
More info

SDC320

  • High Power Density
  • Single & Dual Outputs
  • Up to 700 W Peak Power
  • Fan Fail & Power Good Signals
  • Low Leakage Current Option
  • Fits 1U Applications
  • 3 Year Warranty
More info

LDU20

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 700 mA
  • LED Strings from 2 V to 28 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
More info

Octo-Channel

  • High Stability 
  • 8 Independently Programmable HV Channels 
  • 1 Watt Output Power Per Channel
  • Very Low Ripple 
  • 0 to 100% Programmable 
  • Voltage Monitor Outputs 
  • Overload, Arc & Short Circuit Protected
  • RoHS Compliant
More info

HHP650

  • 85- 305 VAC Input
  • MIL STD 810F Shock & Vibration
  • -40 °C to +70 °C Operation
  • SEMI F47 Compliant
  • 6 kV Surge Rating IEEEStdC62.41
  • UL508, ANSI/ISA 12.12.01 Class I, Div II
  • Conformal Coating
  • 3 Year Warranty
More info

DMA

  • Open Frame Telecom DC DC Converter
  • 48 VDC Input
  • ETSI Compliant
  • NEBS Compliant
  • 5 V Standby & 12 V Fan Outputs
  • Remote On/Off & Power Good Signal
  • AC Input Version Available (EMA212)
More info

ECM140

  • 120/148 W Convection/Forced cooled Ratings
  • Class I & Class II Construction
  • Remote Sense
  • 5 V Standby Option
  • Remote On/Off & Power OK Signals Option
  • IT, Industrial & Medical Safety Approvals
  • 3 Year Warranty
More info

CCM250

  • 250 W Convection-cooled
  • 300 W Peak Rating for 500 ms
  • Very High Efficiency up to 95%
  • Class B Conducted & Radiated Emissions
  • 80 - 275 VAC Operation
  • IT, Industrial & Medical Safety Approvals
  • 3 Year Warranty
More info

POE

  • Compact 2" x 4" x 1.2" Size
  • Power Over Ethernet Compatible
  • High Power Density - 10.4 W/cubic in
  • Level B Conducted Emissions
  • EN61000-3-2, -3 Compliant
  • Fits 1U Applications
  • Convection -cooled & Fan- cooled Ratings
More info

QH

  • DC to HV DC Converters
  • Isolated Output Voltage is Proportional to Input Voltage
  • Ultra-Miniature
  • Low Turn On Voltage: <0.7VDC
  • 100V to 2kV Output Voltage
  • Positive or Negative
  • Very Low I/O Leakage Current
  • Reversible Polarity
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF>3 Million Hours
More info