This product is available for purchase, but there are newer products available. See related products for more information.
Features
- Compact 2" x 4" x 1.2" Size
- Power Over Ethernet Compatible
- High Power Density - 10.4 W/cubic in
- Level B Conducted Emissions
- EN61000-3-2, -3 Compliant
- Fits 1U Applications
- Convection -cooled & Fan- cooled Ratings