Search results
OQ
Up to 8kW
0-200kV through 0-500kV
Parallelable up to 40kW
3 phase 480VAC input standard 380/415VAC options
Open stack high voltage
Low ripple
Tight regulation
Constant voltage/constant current operation
Arc quench & arc count
RS232, USB, & optional Ethernet control
3 year warranty
LP
- 250W to 450W fan cooled
- 150W to 225W convection cooled
- Configurable for fast time to market
- Low profile 1U applications
- Output modules 1.8V to 48VDC
- Input range 90 to 264VAC
- Wide output voltage adjustment range
- All outputs isolated
- ITE & industrial approvals
- SEMI F47 certified
- 3 year warranty
JTR10
- Regulated single outputs from 3.3 to 30VDC, dual outputs ±12 & ±15VDC
- Wide 4:1 DC input range 9 to 36 or 18 to 75VDC
- DIP16 metal case
- Output voltage trim ±10% (single output models)
- High efficiency up to 87%
- IEC/UL/cUL 62368-1 safety approvals (pending)
- Complies with EN55032 class A with no external components
- -40°C to +85°C operating temperature
- Full power to +70°C
- MTBF >500 khrs (MIL-HDBK-217F, +25°C GB)
- 3 year warranty
JTM20
Regulated single outputs 3.3 to 15VDC
Regulated dual outputs ±5, ±12 & ±15VDC
4:1 input range
50.8 x 25.4mm (2” x 1”) Footprint, 10.1mm profile
Output Trim ±10% (single O/P)
1.6kVDC isolation
Remote On/Off
-40°C to +105°C operating temperature
Full power to +66°C
3 year warranty
JTL60
Regulated single outputs 5 to 15VDC
Regulated dual outputs ±12 & ±15VDC
4:1 input range
50.8 x 25.4mm (2” x 1”) footprint, 11.5mm profile
Output trim ±10% (single O/P)
1.6kVDC isolation
Remote On/Off
-40°C to +85°C operating temperature
Full power to +45°C
3 year warranty
JTL40
Regulated single outputs 5 to 15VDC
Regulated dual outputs ±12 & ±15VDC
4:1 input range
50.8 x 50.8mm (2” x 2”) Footprint, 10.2mm profile
Output trim ±10% (single O/P)
1.6kVDC isolation
Remote On/Off
-40°C to +85°C operating temperature
Full power to +45°C
3 year warranty
JTK30
Regulated single outputs 5 to 15VDC
Regulated dual outputs ±12 & ±15VDC
4:1 input range
25.4 x 25.4mm (1” x 1”) footprint, 10.9mm profile
Output trim ±10% (single O/P)
1.6kVDC isolation
Remote On/Off
Optional heatsink
-40°C to +100°C operating temperature
Full power to +55°C
3 year warranty
JTH15
Regulated single outputs 3.3 to 15VDC
Regulated dual outputs ±5, ±12 & ±15VDC
4:1 input range
50.8 x 25.4mm (2” x 1”) footprint, 10.mm profile
1.5kVDC isolation
Optional remote On/Off
-40°C to +100°C operating temperature
Full power to +60°C
3 year warranty
JTE06
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±3.3 to ±24VDC
- DIP24 package, metal case option
- 1.5kVDC isolation, 3.0kVDC option
- No minimum load
- -40°C to +100°C operating temperature
- Full power to +60°C
- 3 year warranty
JTE03
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±3.3 to ±24VDC
- DIP24 package
- 1.5kVDC isolation, 3.0kVDC option
- No minimum load
- -40°C to +100°C operating temperature
- Full power to +85°C
- 3 year warranty