OQ Series

8kW regulated high voltage AC-DC power supplies with outputs from 0 - 200kV to 0 - 500kV DC open stack

The OQ series of power supplies are sophisticated 8kW, open stack, power supplies with extremely low ripple and noise. They are air insulated fast response units with tight regulation. They are designed to meet the growing demands from both users and electric utilities for switching supplies with excellent input power factors that draw low harmonic currents.

OQ series models consist of a rack style driver chassis, a high voltage stack assembly, and a remote control unit. The dimensions of the stack vary with the output voltage rating and are given in the specifications. The rack mountable remote control provides all interface functions and is connected to the driver chassis with the cables provided.

Features

  • Up to 8kW

  • 0-200kV through 0-500kV

  • Parallelable up to 40kW

  • 3 phase 480VAC input standard 380/415VAC options

  • Open stack high voltage

  • Low ripple

  • Tight regulation

  • Constant voltage/constant current operation

  • Arc quench & arc count

  • RS232, USB, & optional Ethernet control

  • 3 year warranty

Image Model Name Power Output Voltage Output Current Package Size Datasheet RFQ
OQ200N040 OQ200N040 8kW 0 to -200kV 0.04A Open Stack Datasheet RFQ
OQ200P040 OQ200P040 8kW 0 to 200kV 0.04A Open Stack Datasheet RFQ
OQ200R040 OQ200R040 8kW 0 to 200kV 0.04A Open Stack Datasheet RFQ
OQ250N032 OQ250N032 8kW 0 to -250kV 0.032A Open Stack Datasheet RFQ
OQ250P032 OQ250P032 8kW 0 to 250kV 0.032A Open Stack Datasheet RFQ
OQ250R032 OQ250R032 8kW 0 to 250kV 0.032A Open Stack Datasheet RFQ
OQ300N025 OQ300N025 8kW 0 to -300kV 0.025A Open Stack Datasheet RFQ
OQ300P025 OQ300P025 8kW 0 to 300kV 0.025A Open Stack Datasheet RFQ
OQ300R025 OQ300R025 8kW 0 to 300kV 0.025A Open Stack Datasheet RFQ
OQ350N018 OQ350N018 8kW 0 to -350kV 0.018A Open Stack Datasheet RFQ
OQ350P018 OQ350P018 8kW 0 to 350kV 0.018A Open Stack Datasheet RFQ
OQ350R018 OQ350R018 8kW 0 to 350kV 0.018A Open Stack Datasheet RFQ
OQ400N014 OQ400N014 8kW 0 to -400kV 0.014A Open Stack Datasheet RFQ
OQ400P014 OQ400P014 8kW 0 to 400kV 0.014A Open Stack Datasheet RFQ
OQ400R014 OQ400R014 8kW 0 to 400kV 0.014A Open Stack Datasheet RFQ
OQ450N012 OQ450N012 8kW 0 to -450kV 0.012A Open Stack Datasheet RFQ
OQ450P012 OQ450P012 8kW 0 to 450kV 0.012A Open Stack Datasheet RFQ
OQ450R012 OQ450R012 8kW 0 to 450kV 0.012A Open Stack Datasheet RFQ
OQ500N010 OQ500N010 8kW 0 to -500kV 0.01A Open Stack Datasheet RFQ
OQ500P010 OQ500P010 8kW 0 to 500kV 0.01A Open Stack Datasheet RFQ
OQ500R010 OQ500R010 8kW 0 to 500kV 0.01A Open Stack Datasheet RFQ
No documents yet.