LP Series

250W to 450W configurable AC-DC power supplies, available for both medical & Industrial technology applications

Configurable power supplies offer extreme flexibility allowing specifications to be tailored for the exact application. By using a set of standard chassis and modules a bespoke power supply with full EMC and safety approvals, can be built, tested and shipped without delay.

The standard LP series is designed and approved for incorporating in industrial technology equipment, with operation at highline also having SEMI F47 compliance.

This product can be tailored to your application.

Configure your power supply

Features

  • 250W to 450W fan cooled
  • 150W to 225W convection cooled
  • Configurable for fast time to market
  • Low profile 1U applications
  • Output modules 1.8V to 48VDC
  • Input range 90 to 264VAC
  • Wide output voltage adjustment range
  • All outputs isolated
  • ITE & industrial approvals
  • SEMI F47 certified
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
LP  P3 LP P3 250W Single Phase Configurable Configurable Datasheet RFQ
LP  P4 LP P4 350W Single Phase Configurable Configurable Datasheet RFQ
LP  P5 LP P5 450W Single Phase Configurable Configurable Datasheet RFQ
No documents yet.
No resources yet.