Search results
DSL240
- Slim design
- 150% peak load for 3 seconds
- High Eefficiency – up to 93%
- Hazardous locations approval
- Parallel capability
- Full power from -40°C to +60°C
- 3 year warranty
DSF
- Up to 500W baseplate cooled
- Up to 28A output current
- Active surge protection & EMC filter (DSF100 & DSF200LV)
- Active surge protection (DSF500) & EMC filter (FSO461)
- Output voltage tracks input voltage & clamps >36VDC
- Input range 10V to 33VDC (DSF)
- Input range 0 to 100VDC (FSO)
- Input transient ±250V for 70µs 2J
- Overtemperature protection
- Remote inhibit
- MIL-STD-1275A MIL-STD-461 immunity
- MIL-STD-704A DEF-STAN-61-5 Part 6 Issue 6 immunity
- MIL-STD-461 & DEF-STAN-59-411 EMC emissions
- MIL-STD-810G shock & vibration
- -40°C to +100°C operating temperature (baseplate)
- 3 year warranty
FSO461
- Rated up to 28A
- EMC filter
- Input range 0 to 100VDC
- MIL-STD-1275A MIL-STD-461 immunity
- MIL-STD-704A DEF-STAN-61-5 Part 6 Issue 6 immunity
- MIL-STD-461 & DEF-STAN-59-411 EMC emissions
- MIL-STD-810G shock & vibration
- -40°C to +100°C operating temperature (baseplate)
- 3 year warranty
PBT01
Single & dual unregulated outputs
±10% input range
Single outputs 3.3V to 15VDC
Dual outputs ±3.3V to ±15VDC
SMD8 single output & SMD10 dual output package
1kVDC isolation, 2kV & 3kV isolation options
UL62368-1 & IEC62368-1 safety standards
Continuous short circuit protection
Tape & reel packaging option
-40˚C to +105˚C operating temperature
3 year warranty
PBT02
- Single & dual unregulated outputs
- ±10% input range
- Single outputs 3.3V to 15VDC
- Dual outputs ±9V to ±15VDC
- SMD8 single output & SMD10 dual output package
- 1kVDC isolation, 3kV isolation option
- Continuous short circuit protection
- Tape & reel packaging option
- -40˚C to +95˚C operating temperature
- 3 year warranty
SDT01
- Single & dual unregulated outputs
- ±10% input range
- Single outputs 3.3V to 15VDC
- Dual outputs ±5V to ±15VDC
- SIP7 package
- 1.5kVDC isolation
- UL62368-1 & IEC62368-1 safety standards
- Continuous short circuit protection
- Remote On/Off
- -40˚C to +105˚C operating temperature
- 3 year warranty
SFT03
Single & dual regulated outputs
2:1 & 4:1 input ranges
Single outputs 3.3V to 15VDC
Dual outputs ±5V to ±15VDC
SIP8 package
2kVDC isolation
Class B conducted & radiated emissions
UL62368-1 & IEC62368-1 safety standards
Continuous short circuit protection
Remote On/Off
-40˚C to +100˚C operating temperature
3 year warranty
SR10
- Non-isolated 1.0A switching regulators
- Regulated single outputs 1.5 to 15VDC
- Wide input range
- SIP3 package
- Pin compatible with LM78XX
- Continuous short-circuit protection
- Efficiency up to 97%
- -40°C to +85°C operating temperature
- 3 year warranty
HPF3K0
3kW fan cooled
Single phase input 90 to 264VAC
Nominal output voltages 24/36/48/60VDC
Programmable output voltage (0-105%)
Programmable output current (0-110%)
Constant voltage & constant current operation
High efficiency – up to 93%
User defined signals, controls & alarms
Graphical User Interface (GUI)
Parallel operation
Analog & digital interfaces
Multiple digital protocols - PMBus, CANopen, MODBUS & SCPI
Medical, industrial & ITE safety agency approvals
SEMI F47 compliant
3 year warranty
HCB3.5
0 to ±3.5kV bipolar output
4 quadrant operation with active load
Constant voltage control and current limitation with automatic transfer and control mode dispay with LED’s
Single phase AC input
Continuous operation at full rated power
Digital, LAN and USB interface option
Analog programming/interface option
Manual voltage control via 10 turn potentiometer
Digital display for current and voltage
Set-point display via a button
Set-point adjustment possible with disabled output
Push-button switch for output voltage
CE marked, EN61010-1 safety compliant
Short circuit & arc protection
2 year warranty