PBT01 Series
Single & dual output 1W SMD DC-DC converters
The PBT01 series of single and dual output 1W DC-DC converters are an ideal solution for isolating voltage rails in distributed power supply architecture circuits.
The PBT01 offers high efficiency, ITE safety approvals, short circuit protection and a wide operating temperature range in a compact SMD8/10 DIP design, allowing easy integration into industrial, instrumentation and technology applications.
Features
Single & dual unregulated outputs
±10% input range
Single outputs 3.3V to 15VDC
Dual outputs ±3.3V to ±15VDC
SMD8 single output & SMD10 dual output package
1kVDC isolation, 2kV & 3kV isolation options
UL62368-1 & IEC62368-1 safety standards
Continuous short circuit protection
Tape & reel packaging option
-40˚C to +105˚C operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
PBT01F03S3V3 | 1W | 2.97 to 3.63VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
|
|
PBT01F03S05 | 1W | 2.97 to 3.63VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
|
|
PBT01F03S12 | 1W | 2.97 to 3.63VDC | 12V | 0.84A | Datasheet | Stock | RFQ |
|
|
PBT01F03S15 | 1W | 2.97 to 3.63VDC | 15V | 0.67A | Datasheet | RFQ | |
|
|
PBT01F03V3D3V3 | 1W | 2.97 to 3.63VDC | 3.3V, -3.3V | 0.152A, -0.152A | Datasheet | RFQ | |
|
|
PBT01F03V3D05 | 1W | 2.97 to 3.63VDC | 5V, -5V | 0.1A, -0.1A | Datasheet | RFQ | |
|
|
PBT01F03V3D09 | 1W | 2.97 to 3.63VDC | 9V, -9V | 0.056A, -0.056A | Datasheet | RFQ | |
|
|
PBT01F03V3D12 | 1W | 2.97 to 3.63VDC | 12V, -12V | 0.042A, -0.042A | Datasheet | RFQ | |
|
|
PBT01F03V3D15 | 1W | 2.97 to 3.63VDC | 15V, -15V | 0.034A, -0.034A | Datasheet | RFQ | |
|
|
PBT01F05S3V3 | 1W | 4.5 to 5.5VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
|
|
PBT01F05S05 | 1W | 4.5 to 5.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
|
|
PBT01F05S09 | 1W | 4.5 to 5.5VDC | 9V | 0.111A | Datasheet | RFQ | |
|
|
PBT01F05S12 | 1W | 4.5 to 5.5VDC | 12V | 0.84A | Datasheet | Stock | RFQ |
|
|
PBT01F05S15 | 1W | 4.5 to 5.5VDC | 15V | 0.67A | Datasheet | Stock | RFQ |
|
|
PBT01F05D3V3 | 1W | 4.5 to 5.5VDC | 3.3V, -3.3V | 0.152A, -0.152A | Datasheet | RFQ | |
|
|
PBT01F05D05 | 1W | 4.5 to 5.5VDC | 5V, -5V | 0.1A, -0.1A | Datasheet | Stock | RFQ |
|
|
PBT01F05D09 | 1W | 4.5 to 5.5VDC | 9V, -9V | 0.056A, -0.056A | Datasheet | RFQ | |
|
|
PBT01F05D12 | 1W | 4.5 to 5.5VDC | 12V, -12V | 0.042A, -0.042A | Datasheet | Stock | RFQ |
|
|
PBT01F05D15 | 1W | 4.5 to 5.5VDC | 15V, -15V | 0.034A, -0.034A | Datasheet | RFQ | |
|
|
PBT01F12S3V3 | 1W | 10.8 to 13.2VDC | 3.3V | 0.303A | Datasheet | RFQ | |
|
|
PBT01F12S05 | 1W | 10.8 to 13.2VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
|
|
PBT01F12S09 | 1W | 10.8 to 13.2VDC | 9V | 0.111A | Datasheet | RFQ | |
|
|
PBT01F12S12 | 1W | 10.8 to 13.2VDC | 12V | 0.84A | Datasheet | Stock | RFQ |
|
|
PBT01F12S15 | 1W | 10.8 to 13.2VDC | 15V | 0.67A | Datasheet | RFQ | |
|
|
PBT01F12D3V3 | 1W | 10.8 to 13.2VDC | 3.3V, -3.3V | 0.152A, -0.152A | Datasheet | RFQ | |
|
|
PBT01F12D05 | 1W | 10.8 to 13.2VDC | 5V, -5V | 0.1A, -0.1A | Datasheet | RFQ | |
|
|
PBT01F12D09 | 1W | 10.8 to 13.2VDC | 9V, -9V | 0.056A, -0.056A | Datasheet | RFQ | |
|
|
PBT01F12D12 | 1W | 10.8 to 13.2VDC | 12V, -12V | 0.042A, -0.042A | Datasheet | RFQ | |
|
|
PBT01F12D15 | 1W | 10.8 to 13.2VDC | 15V, -15V | 0.034A, -0.034A | Datasheet | Stock | RFQ |
|
|
PBT01F15S05 | 1W | 13.5 to 16.5VDC | 5V | 0.2A | Datasheet | RFQ | |
|
|
PBT01F15S12 | 1W | 13.5 to 16.5VDC | 12V | 0.84A | Datasheet | RFQ | |
|
|
PBT01F24S05 | 1W | 21.6 to 26.4VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
|
|
PBT01F24S12 | 1W | 21.6 to 26.4VDC | 12V | 0.84A | Datasheet | Stock | RFQ |
|
|
PBT01F24S15 | 1W | 21.6 to 26.4VDC | 15V | 0.67A | Datasheet | Stock | RFQ |
|
|
PBT01F24D3V3 | 1W | 21.6 to 26.4VDC | 3.3V, -3.3V | 0.152A, -0.152A | Datasheet | RFQ | |
|
|
PBT01F24D05 | 1W | 21.6 to 26.4VDC | 5V, -5V | 0.1A, -0.1A | Datasheet | RFQ | |
|
|
PBT01F24D09 | 1W | 21.6 to 26.4VDC | 9V, -9V | 0.056A, -0.056A | Datasheet | Stock | RFQ |
|
|
PBT01F24D12 | 1W | 21.6 to 26.4VDC | 12V, -12V | 0.042A, -0.042A | Datasheet | RFQ | |
|
|
PBT01F24D15 | 1W | 21.6 to 26.4VDC | 15V, -15V | 0.034A, -0.034A | Datasheet | Stock | RFQ |
|
|
PBT01F03S3V3-TR | 1W | 2.97 to 3.63VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
|
|
PBT01F03S12-TR | 1W | 2.97 to 3.63VDC | 12V | 0.84A | Datasheet | Stock | RFQ |
|
|
PBT01F05S3V3-TR | 1W | 4.5 to 5.5VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
|
|
PBT01F05S05-TR | 1W | 4.5 to 5.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
|
|
PBT01F05S12-TR | 1W | 4.5 to 5.5VDC | 12V | 0.84A | Datasheet | Stock | RFQ |
|
|
PBT01F12S05-TR | 1W | 10.8 to 13.2VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
|
|
PBT01F12S12-TR | 1W | 10.8 to 13.2VDC | 12V | 0.84A | Datasheet | Stock | RFQ |
|
|
PBT01F12S15-TR | 1W | 10.8 to 13.2VDC | 15V | 0.67A | Datasheet | Stock | RFQ |
|
|
PBT01F15S05-TR | 1W | 13.5 to 16.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
|
|
PBT01F24S05-TR | 1W | 21.6 to 26.4VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
|
|
PBT01F24S12-TR | 1W | 21.6 to 26.4VDC | 12V | 0.84A | Datasheet | Stock | RFQ |
|
|
PBT01F24S15-TR | 1W | 21.6 to 26.4VDC | 15V | 0.67A | Datasheet | Stock | RFQ |
|
|
PBT01F05S05-H3 | 1W | 4.5 to 5.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
|
|
PBT01F12S05-H3 | 1W | 10.8 to 13.2VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
|
|
PBT01F24S05-H3 | 1W | 21.6 to 26.4VDC | 5V | 0.2A | Datasheet | Stock | RFQ |