No longer manufactured

Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

View Newer Models

UCP180 Series

180W fan cooled 120W convection cooled U channel AC-DC power supplies for class II ITE & medical (BF) 2 x MOPP applications

Designed for Class II applications that are required to operate with no earth connection, the U channel UCP180 can provide 120W convection cooled, or the full 180W is available when fan cooled with a 10CFM airflow, a 12V/0.5A fan supply is standard. It has medical approvals with 2 x MOPP (input to output) making it suitable for medical (BF) applications and meets IEC/UL/EN62368-1 safety approval for information technology equipment. 

The UCP180 is available in two versions, standard as a vented U channel, alternatively, the -C version supplied with a vented top cover fitted. With high efficiency, high power density, low leakage currents and medical BF rating, the UCP180 is ideal for medical, industrial electronics and ITE applications requiring a compact, high power density chassis mount power supply.

 

Features

  • 180W fan cooled 120W convection cooled
  • 4.3” x 2.5” footprint, 1.6" profile
  • Regulated single outputs 12V to 48VDC
  • High Efficiency, up to 94%
  • ITE & medical (BF, 2 x MOPP) approvals
  • Class B conducted & class A radiated emissions
  • Input voltage range 85 to 264VAC
  • 12V/0.5A fan supply
  • -20°C to +70°C operation (10CFM fan cooled)
  • -40°C to +70°C operating (conduction cooled)
  • Full power to +50°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
UCP180PS12 UCP180PS12 180W Single Phase 12V 15A Datasheet Stock RFQ
UCP180PS15 UCP180PS15 180W Single Phase 15V 12A Datasheet Stock RFQ
UCP180PS18 UCP180PS18 180W Single Phase 18V 10A Datasheet Stock RFQ
UCP180PS24 UCP180PS24 180W Single Phase 24V 7.5A Datasheet Stock RFQ
UCP180PS28 UCP180PS28 180W Single Phase 28V 6.43A Datasheet Stock RFQ
UCP180PS36 UCP180PS36 180W Single Phase 36V 5A Datasheet Stock RFQ
UCP180PS48 UCP180PS48 180W Single Phase 48V 3.75A Datasheet Stock RFQ
No resources yet.