Q Series

0.5W miniature DC-HVDC converters with outputs 0 - 100VDC to 0 - 10kVDC

The Q Series is a broad line of ultra-miniature, high reliability DC to HVDC converters supplying up to 5kV in only 0.125 cubic inches and up to 10kV in only 0.614 cubic inches. Input voltage can be +5V, +12V, +15V, or +24V. The output is directly proportional to the input voltage and is linear from <0.7V input to maximum input voltage, allowing for an adjustable output voltage. Output is load dependent. Isolation permits <±500V bias on output return and output power is 0.5W.

No external components or minimum load are required. Variations include dual output (center-tap), a separate control pin, and an external shield. These component-sized converters operate over a wide temperature range making them ideal for portable, battery powered equipment requiring minimal size and weight.

Features

  • Output voltages up to 10kVDC
  • Reversible, positive or negative polarity
  • Dual output versions
  • Isolated output voltage proportional to input voltage
  • Input voltage +5V, +12V & +24VDC
  • Low turn on voltage: <0.7VDC
  • Very low I/O leakage current
  • Low noise, quasi-sinewave resonant oscillator
  • MTBF>3Mhrs
  • 3 year warranty
Image Model Name Power Output Voltage Input Voltage Output Regulation Datasheet Stock Check RFQ
Q01-5 0.5W 0 to 100V 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q01-5C 0.5W 0 to 100V 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q01-12 0.5W 0 to 100V 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q01-24 0.5W 0 to 100V 0.7 to 24VDC Proportional Datasheet Stock RFQ
Q015-5 0.5W 0 to 150V 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q015-12CTRS 0.5W 0 to 150V 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q02-5 0.5W 0 to 200V 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q02-5CS 0.5W 0 to 200V 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q02-5TR 0.5W 0 to 200V 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q02-12 0.5W 0 to 200V 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q02-12CTS 0.5W 0 to 200V 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q02-24 0.5W 0 to 200V 0.7 to 24VDC Proportional Datasheet Stock RFQ
Q02CT-24R 0.5W 0 to 200V 0.7 to 24VDC Proportional Datasheet Stock RFQ
Q025-5 0.5W 0 to 250V 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q025-5C 0.5W 0 to 250V 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q025-12 0.5W 0 to 250V 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q03-5 0.5W 0 to 300V 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q03-12 0.5W 0 to 300V 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q04-5 0.5W 0 to 400V 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q04-5RS 0.5W 0 to 400V 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q04-12 0.5W 0 to 400V 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q04CT-12 0.5W 0 to 400V 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q04-24 0.5W 0 to 400V 0.7 to 24VDC Proportional Datasheet Stock RFQ
Q04-24TR 0.5W 0 to 400V 0.7 to 24VDC Proportional Datasheet Stock RFQ
Q045-12 0.5W 0 to 450V 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q05-5 0.5W 0 to 500V 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q05-5C 0.5W 0 to 500V 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q05-5CTRS 0.5W 0 to 500V 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q05-12 0.5W 0 to 500V 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q05-12T 0.5W 0 to 500V 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q05-15 0.5W 0 to 500V 0.7 to 15VDC Proportional Datasheet Stock RFQ
Q05-24 0.5W 0 to 500V 0.7 to 24VDC Proportional Datasheet Stock RFQ
Q06-5 0.5W 0 to 600V 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q06-12 0.5W 0 to 600V 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q06-24 0.5W 0 to 600V 0.7 to 24VDC Proportional Datasheet Stock RFQ
Q07-5 0.5W 0 to 700V 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q07-12 0.5W 0 to 700V 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q09-12 0.5W 0 to 900V 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q09-12T 0.5W 0 to 900V 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q09-24R 0.5W 0 to 900V 0.7 to 24VDC Proportional Datasheet Stock RFQ
Q10-5 0.5W 0 to 1kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q10-5RS 0.5W 0 to 1kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q10-5TS 0.5W 0 to 1kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q10N-5 0.5W 0 to -1kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q10N-5S 0.5W 0 to -1kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q10-12 0.5W 0 to 1kV 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q10N-12 0.5W 0 to -1kV 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q10-24R 0.5W 0 to 1kV 0.7 to 24VDC Proportional Datasheet Stock RFQ
Q12-5 0.5W 0 to 1.2kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q12-5RS 0.5W 0 to 1.2kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q12-5TS 0.5W 0 to 1.2kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q12N-5 0.5W 0 to -1.2kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q12N-5RS 0.5W 0 to -1.2kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q12N-5TS 0.5W 0 to -1.2kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q12N-12 0.5W 0 to -1.2kV 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q15-5 0.5W 0 to 1.5kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q15-5S 0.5W 0 to 1.5kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q15-12S 0.5W 0 to 1.5kV 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q15-12TS 0.5W 0 to 1.5kV 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q15N-24 0.5W 0 to -1.5kV 0.7 to 24VDC Proportional Datasheet Stock RFQ
Q20-5 0.5W 0 to 2kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q20-5RS 0.5W 0 to 2kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q20-5TR 0.5W 0 to 2kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q20N-5 0.5W 0 to -2kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q20-12 0.5W 0 to 2kV 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q25-5 0.5W 0 to 2.5kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q25-5T 0.5W 0 to 2.5kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q25N-5TR 0.5W 0 to -2.5kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q30-5 0.5W 0 to 3kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q30N-5 0.5W 0 to -3kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q30-12 0.5W 0 to 3kV 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q30N-12 0.5W 0 to -3kV 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q30-24R 0.5W 0 to 3kV 0.7 to 24VDC Proportional Datasheet Stock RFQ
Q30N-24R 0.5W 0 to -3kV 0.7 to 24VDC Proportional Datasheet Stock RFQ
Q40-5 0.5W 0 to 4kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q40-12 0.5W 0 to 4kV 0.7 to 12VDC Proportional Datasheet Stock RFQ
Q50-5 0.5W 0 to 5kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q50N-5 0.5W 0 to -5kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q60-5 0.5W 0 to 6kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q60N-5 0.5W 0 to -6kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q80-5 0.5W 0 to 8kV 5VDC Proportional Datasheet Stock RFQ
Q101-5 0.5W 0 to 10kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q101N-5 0.5W 0 to -10kV 0.7 to 5VDC Proportional Datasheet Stock RFQ
Q101N-5RS 0.5W 0 to -10kV 0.7 to 5VDC Proportional Datasheet Stock RFQ