XP Power
Q Series

Q Series

0.5W miniature DC-HVDC converters with outputs 0 - 100VDC to 0 - 10kVDC

The Q Series is a broad line of ultra-miniature, high reliability DC to HVDC converters supplying up to 5kV in only 0.125 cubic inches and up to 10kV in only 0.614 cubic inches. Input voltage can be +5V, +12V, +15V, or +24V. The output is directly proportional to the input voltage and is linear from <0.7V input to maximum input voltage, allowing for an adjustable output voltage. Output is load dependent. Isolation permits <±500V bias on output return and output power is 0.5W.

No external components or minimum load are required. Variations include dual output (center-tap), a separate control pin, and an external shield. These component-sized converters operate over a wide temperature range making them ideal for portable, battery powered equipment requiring minimal size and weight.

Features

  • Output voltages up to 10kVDC

  • Reversible, positive or negative polarity

  • Dual output versions

  • Isolated output voltage proportional to input voltage

  • Input voltage +5V, +12V & +24VDC

  • Low turn on voltage: <0.7VDC

  • Very low I/O leakage current

  • Low noise, quasi-sinewave resonant oscillator

  • MTBF>3Mhrs

  • 3 year warranty

Model numberPowerOutput voltageInput voltageOutput regulationActions
0.5W0 to 100V0.7 to 5VDCProportional
0.5W0 to 100V0.7 to 5VDCProportional
0.5W0 to 100V0.7 to 12VDCProportional
0.5W0 to 100V0.7 to 24VDCProportional
0.5W0 to 150V0.7 to 5VDCProportional
0.5W0 to 150V0.7 to 12VDCProportional
0.5W0 to 200V0.7 to 5VDCProportional
0.5W0 to 200V0.7 to 5VDCProportional
0.5W0 to 200V0.7 to 5VDCProportional
0.5W0 to 200V0.7 to 12VDCProportional
0.5W0 to 200V0.7 to 12VDCProportional
0.5W0 to 200V0.7 to 24VDCProportional
0.5W0 to 200V0.7 to 24VDCProportional
0.5W0 to 250V0.7 to 5VDCProportional
0.5W0 to 250V0.7 to 5VDCProportional
0.5W0 to 250V0.7 to 12VDCProportional
0.5W0 to 300V0.7 to 5VDCProportional
0.5W0 to 300V0.7 to 12VDCProportional
0.5W0 to 400V0.7 to 5VDCProportional
0.5W0 to 400V0.7 to 5VDCProportional
0.5W0 to 400V0.7 to 12VDCProportional
0.5W0 to 400V0.7 to 12VDCProportional
0.5W0 to 400V0.7 to 24VDCProportional
0.5W0 to 400V0.7 to 24VDCProportional
0.5W0 to 450V0.7 to 12VDCProportional
0.5W0 to 500V0.7 to 5VDCProportional
0.5W0 to 500V0.7 to 5VDCProportional
0.5W0 to 500V0.7 to 5VDCProportional
0.5W0 to 500V0.7 to 12VDCProportional
0.5W0 to 500V0.7 to 12VDCProportional
0.5W0 to 500V0.7 to 15VDCProportional
0.5W0 to 500V0.7 to 24VDCProportional
0.5W0 to 600V0.7 to 5VDCProportional
0.5W0 to 600V0.7 to 12VDCProportional
0.5W0 to 600V0.7 to 24VDCProportional
0.5W0 to 700V0.7 to 5VDCProportional
0.5W0 to 700V0.7 to 12VDCProportional
0.5W0 to 900V0.7 to 12VDCProportional
0.5W0 to 900V0.7 to 12VDCProportional
0.5W0 to 900V0.7 to 24VDCProportional
0.5W0 to 1kV0.7 to 5VDCProportional
0.5W0 to 1kV0.7 to 5VDCProportional
0.5W0 to 1kV0.7 to 5VDCProportional
0.5W0 to -1kV0.7 to 5VDCProportional
0.5W0 to -1kV0.7 to 5VDCProportional
0.5W0 to 1kV0.7 to 12VDCProportional
0.5W0 to -1kV0.7 to 12VDCProportional
0.5W0 to 1kV0.7 to 24VDCProportional
0.5W0 to 1.2kV0.7 to 5VDCProportional
0.5W0 to 1.2kV0.7 to 5VDCProportional
0.5W0 to 1.2kV0.7 to 5VDCProportional
0.5W0 to -1.2kV0.7 to 5VDCProportional
0.5W0 to -1.2kV0.7 to 5VDCProportional
0.5W0 to -1.2kV0.7 to 5VDCProportional
0.5W0 to -1.2kV0.7 to 12VDCProportional
0.5W0 to 1.5kV0.7 to 5VDCProportional
0.5W0 to 1.5kV0.7 to 5VDCProportional
0.5W0 to 1.5kV0.7 to 12VDCProportional
0.5W0 to 1.5kV0.7 to 12VDCProportional
0.5W0 to -1.5kV0.7 to 24VDCProportional
0.5W0 to 2kV0.7 to 5VDCProportional
0.5W0 to 2kV0.7 to 5VDCProportional
0.5W0 to 2kV0.7 to 5VDCProportional
0.5W0 to -2kV0.7 to 5VDCProportional
0.5W0 to 2kV0.7 to 12VDCProportional
0.5W0 to 2.5kV0.7 to 5VDCProportional
0.5W0 to 2.5kV0.7 to 5VDCProportional
0.5W0 to -2.5kV0.7 to 5VDCProportional
0.5W0 to 3kV0.7 to 5VDCProportional
0.5W0 to -3kV0.7 to 5VDCProportional
0.5W0 to 3kV0.7 to 12VDCProportional
0.5W0 to -3kV0.7 to 12VDCProportional
0.5W0 to 3kV0.7 to 24VDCProportional
0.5W0 to -3kV0.7 to 24VDCProportional
0.5W0 to 4kV0.7 to 5VDCProportional
0.5W0 to 4kV0.7 to 12VDCProportional
0.5W0 to 5kV0.7 to 5VDCProportional
0.5W0 to -5kV0.7 to 5VDCProportional
0.5W0 to 6kV0.7 to 5VDCProportional
0.5W0 to -6kV0.7 to 5VDCProportional
0.5W0 to 8kV5VDCProportional
0.5W0 to 10kV0.7 to 5VDCProportional
0.5W0 to -10kV0.7 to 5VDCProportional
0.5W0 to -10kV0.7 to 5VDCProportional