MHP650 Series
650W chassis mount AC-DC power supplies with medical & ITE approvals
The MHP650 AC-DC power supply provides up to 650W of output power in three mechanical packages to provide installation flexibility in a range of medical applications.
The unit comprises of a main output with voltages from 12 to 48VDC and two peripheral outputs providing a 12VDC 0.5A fan supply and a 5VDC 0.5A standby supply which can be utilised with the signals and control features of the unit to provide detection of loss of AC input and remote on/off control.
Multiple units can used in parallel via the current share facility, providing higher power solutions. Inherently low earth leakage current, and conducted EMC compliance to Class B also simplify higher power system design.
Features
- 650W fan cooled
- 8” x 4” footprint, 2.5” profile
- Regulated single outputs 12V to 48VDC
- Input range 80 to 264VAC
- Medical safety approvals
- Rugged construction
- Variable fan speed for noise reduction
- AC OK, remote On/Off and active current share
- Screw terminals
- 5V 0.5A standby
- 12V 0.5A fan supply
- -20°C to +70°C operation
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
MHP650PS12-EF | 650W | Single Phase | 12V | 50A | Datasheet | Stock | RFQ | |
MHP650PS15-EF | 650W | Single Phase | 15V | 40A | Datasheet | Stock | RFQ | |
MHP650PS24-EF | 650W | Single Phase | 24V | 27A | Datasheet | Stock | RFQ | |
MHP650PS28-EF | 650W | Single Phase | 28V | 23A | Datasheet | Stock | RFQ | |
MHP650PS36-EF | 650W | Single Phase | 36V | 18A | Datasheet | Stock | RFQ | |
MHP650PS48-EF | 650W | Single Phase | 48V | 13.5A | Datasheet | Stock | RFQ |