IE Series
±10% input, 1W, unregulated, single output DC-DC converters in a SIP4 or DIP8 PCB mount package
The IE series is housed in a SIP4 or DIP8 plastic case for PCB mounting.
Featuring a ±10% input voltage range for 3.3, 5, 12, 15 & 24VDC nominal inputs, offering single outputs of 3.3, 5, 9, 12, 15 & 24VDC.
The 1W IE provides 1kVDC isolation between input and output as standard, with 3kVDC isolation available as an option.
The operating temperature range is from -40°C to +85°C.
Features
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 24VDC
- SIP4 or DIP8 package
- 1.0kVDC isolation, 3.0kVDC option
- -40°C to +85°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
IE0303S | 1W | 2.7 to 3.3VDC | 3.3V | 0.3A | Datasheet | Stock | RFQ | |
IE0305S | 1W | 2.7 to 3.3VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IE0309S | 1W | 2.7 to 3.3VDC | 9V | 0.111A | Datasheet | Stock | RFQ | |
IE0312S | 1W | 2.7 to 3.3VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
IE0315S | 1W | 2.7 to 3.3VDC | 15V | 0.066A | Datasheet | Stock | RFQ | |
IE0324S | 1W | 2.7 to 3.3VDC | 24V | 0.042A | Datasheet | Stock | RFQ | |
IE0503S | 1W | 4.5 to 5.5VDC | 3.3V | 0.3A | Datasheet | Stock | RFQ | |
IE0505S | 1W | 4.5 to 5.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IE0509S | 1W | 4.5 to 5.5VDC | 9V | 0.111A | Datasheet | Stock | RFQ | |
IE0512S | 1W | 4.5 to 5.5VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
IE0515S | 1W | 4.5 to 5.5VDC | 15V | 0.066A | Datasheet | Stock | RFQ | |
IE0524S | 1W | 4.5 to 5.5VDC | 24V | 0.042A | Datasheet | Stock | RFQ | |
IE1203S | 1W | 10.8 to 13.2VDC | 3.3V | 0.3A | Datasheet | Stock | RFQ | |
IE1205S | 1W | 10.8 to 13.2VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IE1209S | 1W | 10.8 to 13.2VDC | 9V | 0.111A | Datasheet | Stock | RFQ | |
IE1212S | 1W | 10.8 to 13.2VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
IE1215S | 1W | 10.8 to 13.2VDC | 15V | 0.066A | Datasheet | Stock | RFQ | |
IE1224S | 1W | 10.8 to 13.2VDC | 24V | 0.042A | Datasheet | Stock | RFQ | |
IE1505S | 1W | 13.5 to 16.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IE2403S | 1W | 21.6 to 26.4VDC | 3.3V | 0.3A | Datasheet | Stock | RFQ | |
IE2405S | 1W | 21.6 to 26.4VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IE2409S | 1W | 21.6 to 26.4VDC | 9V | 0.111A | Datasheet | Stock | RFQ | |
IE2412S | 1W | 21.6 to 26.4VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
IE2415S | 1W | 21.6 to 26.4VDC | 15V | 0.066A | Datasheet | Stock | RFQ | |
IE2424S | 1W | 21.6 to 26.4VDC | 24V | 0.042A | Datasheet | Stock | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.