IE Series

DC-DC Converters

IE Series

  • Single Output
  • SIP or DIP Package
  • 1000 VDC Isolation
  • Optional 3000 VDC Isolation
  • Small Package Sizes
  • -40 °C to +85 °C Operation
  • 3 Year Warranty
Contact us
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IE IE0303S 1 W 2.7 to 3.3 VDC 3.3V 0.3A
IE IE0305S 1 W 2.7 to 3.3 VDC 5V 0.2A
IE IE0309S 1 W 2.7 to 3.3 VDC 9V 0.111A
IE IE0312S 1 W 2.7 to 3.3 VDC 12V 0.084A
IE IE0315S 1 W 2.7 to 3.3 VDC 15V 0.066A
IE IE0324S 1 W 2.7 to 3.3 VDC 24V 0.042A
IE IE0503S 1 W 4.5 to 5.5 VDC 3V 0.3A
IE IE0505S 1 W 4.5 to 5.5 VDC 5V 0.2A
IE IE0509S 1 W 4.5 to 5.5 VDC 9V 0.111A
IE IE0512S 1 W 4.5 to 5.5 VDC 12V 0.084A
IE IE0515S 1 W 4.5 to 5.5 VDC 15V 0.066A
IE IE0524S 1 W 4.5 to 5.5 VDC 24V 0.042A
IE IE1203S 1 W 10.8 to 13.2 VDC 3V 0.3A
IE IE1205S 1 W 10.8 to 13.2 VDC 5V 0.2A
IE IE1209S 1 W 10.8 to 13.2 VDC 9V 0.111A
IE IE1212S 1 W 10.8 to 13.2 VDC 12V 0.084A
IE IE1215S 1 W 10.8 to 13.2 VDC 15V 0.066A
IE IE1224S 1 W 10.8 to 13.2 VDC 24V 0.042A
IE IE1505S 1 W 13.5 to 16.5 VDC 5V 0.2A
IE IE2403S 1 W 21.6 to 26.4 VDC 3V 0.3A
IE IE2405S 1 W 21.6 to 26.4 VDC 5V 0.2A
IE IE2409S 1 W 21.6 to 26.4 VDC 9V 0.111A
IE IE2412S 1 W 21.6 to 26.4 VDC 12V 0.084A
IE IE2415S 1 W 21.6 to 26.4 VDC 15V 0.066A
IE IE2424S 1 W 21.6 to 26.4 VDC 24V 0.042A

Specifications


Dimensions

IE SIP: 0.46 x 0.4 x 0.24 in (11.68 x 10.15 x 6.0 mm)
IE DIP: 0.50 x 0.4 x 0.27 in (12.7 x 10.14 x 6.86 mm)

Input Voltage

Nominal ±10%

Efficiency

71-80%

Operating Temperature

-40 °C to +85 °C

Isolation

1000 VDC minimum (3000 VDC -H option)

Resources


No resources yet.