IE Series

±10% input, 1W, unregulated, single output DC-DC converters in a SIP4 or DIP8 PCB mount package

The IE series is housed in a SIP4 or DIP8 plastic case for PCB mounting.

Featuring a ±10% input voltage range for 3.3, 5, 12, 15 & 24VDC nominal inputs, offering single outputs of 3.3, 5, 9, 12, 15 & 24VDC.

The 1W IE provides 1kVDC isolation between input and output as standard, with 3kVDC isolation available as an option.

The operating temperature range is from -40°C to +85°C.

 

Features

  • Unregulated single output
  • ±10% input range
  • Single outputs 3.3 to 24VDC
  • SIP4 or DIP8 package
  • 1.0kVDC isolation, 3.0kVDC option
  • -40°C to +85°C operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IE0303S 1W 2.7 to 3.3VDC 3.3V 0.3A Datasheet Stock RFQ
IE0305S 1W 2.7 to 3.3VDC 5V 0.2A Datasheet Stock RFQ
IE0309S 1W 2.7 to 3.3VDC 9V 0.111A Datasheet Stock RFQ
IE0312S 1W 2.7 to 3.3VDC 12V 0.084A Datasheet Stock RFQ
IE0315S 1W 2.7 to 3.3VDC 15V 0.066A Datasheet Stock RFQ
IE0324S 1W 2.7 to 3.3VDC 24V 0.042A Datasheet Stock RFQ
IE0503S 1W 4.5 to 5.5VDC 3.3V 0.3A Datasheet Stock RFQ
IE0505S 1W 4.5 to 5.5VDC 5V 0.2A Datasheet Stock RFQ
IE0509S 1W 4.5 to 5.5VDC 9V 0.111A Datasheet Stock RFQ
IE0512S 1W 4.5 to 5.5VDC 12V 0.084A Datasheet Stock RFQ
IE0515S 1W 4.5 to 5.5VDC 15V 0.066A Datasheet Stock RFQ
IE0524S 1W 4.5 to 5.5VDC 24V 0.042A Datasheet Stock RFQ
IE1203S 1W 10.8 to 13.2VDC 3.3V 0.3A Datasheet Stock RFQ
IE1205S 1W 10.8 to 13.2VDC 5V 0.2A Datasheet Stock RFQ
IE1209S 1W 10.8 to 13.2VDC 9V 0.111A Datasheet Stock RFQ
IE1212S 1W 10.8 to 13.2VDC 12V 0.084A Datasheet Stock RFQ
IE1215S 1W 10.8 to 13.2VDC 15V 0.066A Datasheet Stock RFQ
IE1224S 1W 10.8 to 13.2VDC 24V 0.042A Datasheet Stock RFQ
IE1505S 1W 13.5 to 16.5VDC 5V 0.2A Datasheet Stock RFQ
IE2403S 1W 21.6 to 26.4VDC 3.3V 0.3A Datasheet Stock RFQ
IE2405S 1W 21.6 to 26.4VDC 5V 0.2A Datasheet Stock RFQ
IE2409S 1W 21.6 to 26.4VDC 9V 0.111A Datasheet Stock RFQ
IE2412S 1W 21.6 to 26.4VDC 12V 0.084A Datasheet Stock RFQ
IE2415S 1W 21.6 to 26.4VDC 15V 0.066A Datasheet Stock RFQ
IE2424S 1W 21.6 to 26.4VDC 24V 0.042A Datasheet Stock RFQ
No resources yet.